Support Riser Blocks (Heavy)

Supports, Rests & Feet,Modular Fixturing

QUANTITY PART NO. A B C D
CL-MF50-1413 1.5000 5/8-11 3-3/8 2
CL-MF50-1414 2.0000 5/8-11 3-3/8 2
Required Socket-Head Cap Screws
QUANTITY PART NO. FITS SUPPORT RISER BLOCK QUANTITY
REQUIRED
CL-5/8-11x2.25-SHCS CL-MF50-1413 2
CL-5/8-11x3.00-SHCS CL-MF50-1414 2

Products Related to