Double Edge Supports (Standard)

Supports, Rests & Feet,Modular Fixturing

QUANTITY PART NO. A B C D E G
CL-MF40-3802 1.0000 2 1/2-13 2.0000 3-3/8 .7500
CL-MF40-3805 2.0000 3 1/2-13 2.0000 3-3/8 .7500
CL-MF40-3807 3.0000 4-1/2 1/2-13 2.0000 3-3/8 .7500
Required Locating Screws
QUANTITY PART NO. FITS DOUBLE EDGE SUPPORT QUANTITY
REQUIRED
CL-MF40-4302 CL-MF40-3802
CL-MF40-3805
2
CL-MF40-4303 CL-MF40-3807 2

Products Related to