Extension Supports (Standard)

Supports, Rests & Feet,Modular Fixturing

QUANTITY PART NO. A B C D E F G H
CL-MF40-3300 .7500 1.0000 1-1/2 17/32 1/2-13 3/8 1 5-1/2
CL-MF40-3301 1.0000 1.2500 1-1/2 17/32 1/2-13 3/8 1 5-1/2
Required Socket-Head Cap Screw
QUANTITY PART NO. FITS EXTENSION SUPPORT QUANTITY
REQUIRED
CL-1/2-13x1.50-SHCS CL-MF40-3300
CL-MF40-3301
1

Products Related to