Single Edge Supports (Standard)

Supports, Rests & Feet,Modular Fixturing

QUANTITY PART NO. A B C D E F G H
CL-MF40-3701 .7500 1-3/4 1/2-13 2.0000 3-3/8 3-3/8 1.2500 1-7/16
CL-MF40-3702 1.0000 2 1/2-13 2.0000 3-3/8 3-3/8 1.2500 1-7/16
CL-MF40-3704 1.5000 2-1/2 1/2-13 2.0000 3-3/8 3-3/8 1.2500 1-7/16
CL-MF40-3705 2.0000 3 1/2-13 2.0000 3-3/8 3-3/8 1.2500 1-7/16
CL-MF40-3706 2.5000 3-1/2 1/2-13 2.0000 3-3/8 3-3/8 1.2500 1-7/16
CL-MF40-3707 3.0000 4-1/2 1/2-13 2.0000 3-3/8 3-3/8 1.2500 1-7/16
Required Locating Screws
QUANTITY PART NO. FITS SINGLE EDGE SUPPORT QUANTITY
REQUIRED
CL-MF40-4302 CL-MF40-3701
CL-MF40-3702
CL-MF40-3704
CL-MF40-3705
CL-MF40-3706
2
CL-MF40-4303 CL-MF40-3707 2
Required Socket-Head Cap Screws
QUANTITY PART NO. FITS SINGLE EDGE SUPPORT QUANTITY
REQUIRED
CL-1/2-13x1.50-SHCS CL-MF40-3701 2
CL-1/2-13x2.00-SHCS CL-MF40-3702
CL-MF40-3704
CL-MF40-3705
CL-MF40-3706
2
CL-1/2-13x2.25-SHCS CL-MF40-3707 2

Products Related to