Product Catalog
Catalog Tools
Measurement
Inch
Material
Cast Iron Steel
Finish
Black Oxide
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Angle Plates (Standard)

Modular Fixturing

QUANTITY PART NO. HOLE
THREAD
HOLE
ID
HOLE
SPACING
HOLE
PATTERN
C D E F G H WEIGHT
(lbs)
CL-MF40-0511 1/2-13 .5000 2.0000 3 x 2 5-7/8 2-15/16 6-11/16 1-3/8 2.0000 3.0000 18
CL-MF40-0512 1/2-13 .5000 2.0000 3 x 4 9-13/16 4-7/8 6-11/16 1-3/8 2.0000 3.0000 30
Required Locating Screws
QUANTITY PART NO. FITS ANGLE PLATES QUANTITY
REQUIRED
CL-MF50-4302 CL-MF40-0511
CL-MF40-0512
2
Required Socket-Head Cap Screws
QUANTITY PART NO. FITS ANGLE PLATES QUANTITY
REQUIRED
CL-1/2-13x2.25-SHCS CL-MF40-0511
CL-MF40-0512
1

Products Related to