Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Block Cylinders – Single Acting, B1.5091

Power Workholding

Short Stroke (Inch)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1511-705 2250 10 8 60 35 62 1/4-20 x 12
CLR-1513-705 5500 24.5 8 65 45 71 3/8-16 x 15
CLR-1514-705 9000 40.2 10 75 55 85 1/2-13 x 15
CLR-1515-705 14100 62.8 10 85 63 89 5/8-11 x 25
CLR-1516-705 22100 98.5 12 100 75 100 3/4-10 x 30
CLR-1517-705 35100 156 12 125 95 116 1"-8 x 40
Long Stroke (Inch)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1511-725 2250 10 20 60 35 97 1/4-20 x 12
CLR-1513-725 5500 24.5 20 65 45 101 3/8-16 x 15
CLR-1514-725 9000 40.2 20 75 55 110 1/2-13 x 15
CLR-1515-725 14100 62.8 20 85 63 114 5/8-11 x 25
CLR-1516-725 22100 98.5 20 100 75 125 3/4-10 x 30
CLR-1517-735 35100 156 25 125 95 149 1"-8 x 40
Short Stroke (Metric)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1511-005 2250 10 8 60 35 62 M6 x 12
CLR-1513-005 5500 24.5 8 65 45 71 M10 x 15
CLR-1514-005 9000 40.2 10 75 55 85 M12 x 15
CLR-1515-005 14100 62.8 10 85 63 89 M16 x 25
CLR-1516-005 22100 98.5 12 100 75 100 M20 x 30
CLR-1517-005 35100 156 12 125 95 116 M27 x 40
CLR-1518-005 56600 252 12 160 120 131 M30 x 40
CLR-1519-005 88100 392 12 200 150 145 M42 x 60
Long Stroke (Metric)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1511-025 2250 10 20 60 35 97 M6 x 12
CLR-1513-025 5500 24.5 20 65 45 101 M10 x 15
CLR-1514-025 9000 40.2 20 75 55 110 M12 x 15
CLR-1515-025 14100 62.8 20 85 63 114 M16 x 25
CLR-1516-025 22100 98.5 20 100 75 125 M20 x 30
CLR-1517-035 35100 156 25 125 95 149 M27 x 40
CLR-1518-045 56600 252 32 160 120 179 M30 x 40
CLR-1519-045 88100 392 32 200 150 205 M42 x 60