Product Catalog
Catalog Tools
Measurement
Metric
Material
Aluminum
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Block Cylinders with Position Monitoring – Double Acting, Manifold Mounted, B1.554

Power Workholding

Short Stroke – Style B, Ports on Bottom End (Metric)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1543-513B-BCD 3840 17.1 20 65 45 85 M10 x 15
CLR-1544-513B-BCD 6320 28.1 25 75 55 100 M12 x 15
CLR-1545-513B-BCD 9890 44 25 85 63 106 M16 x 25
CLR-1546-513B-BCD 15400 68.7 25 100 75 117 M20 x 30
CLR-1547-513B-BCD 24500 109 30 125 95 135 M27 x 40
Long Stroke – Style B, Ports on Bottom End (Metric)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1543-516B-BCD 3840 17.1 50 65 45 115 M10 x 15
CLR-1544-516B-BCD 6320 28.1 50 75 55 125 M12 x 15
CLR-1545-516B-BCD 9890 44 50 85 63 131 M16 x 25
CLR-1546-516B-BCD 15400 68.7 50 100 75 142 M20 x 30
CLR-1547-516B-BCD 24500 109 63 125 95 168 M27 x 40
100mm Long Stroke – Style B, Ports on Bottom End (Metric)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1543-519B-BCD 3840 17.1 100 65 45 165 M10 x 15
CLR-1544-519B-BCD 6320 28.1 100 75 55 175 M12 x 15
CLR-1545-519B-BCD 9890 44 100 85 63 181 M16 x 25
CLR-1546-519B-BCD 15400 68.7 100 100 75 192 M20 x 30
CLR-1547-519B-BCD 24500 109 100 125 95 205 M27 x 40