Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Self-Centering Clamps for Locating Bores, B1.485 (6.6mm, 9mm, 11mm, and 13.5mm Bores)

Power Workholding

Version with Self-Centering
QUANTITY PART NO. CLAMPING
DIAMETER
RANGE
(mm)
MAXIMUM
PULLING
FORCE
(lbs)
MAXIMUM
RADIAL
EXPANSION
FORCE
(lbs)
CLR-4319-21A-066 6.6 -6.8 850 670
CLR-4319-21A-090 9.0 - 9.2 850 670
CLR-4319-31A-110 11.0 - 11.3 1400 1100
CLR-4319-31A-135 13.5 - 13.8 1400 1100
Version with Self-Centering in One Axis Only
QUANTITY PART NO. CLAMPING
DIAMETER
RANGE
(mm)
MAXIMUM
PULLING
FORCE
(lbs)
MAXIMUM
RADIAL
EXPANSION
FORCE
(lbs)
CLR-4319-22A-066 6.6 -6.8 850 670
CLR-4319-22A-090 9.0 - 9.2 850 670
CLR-4319-32A-110 11.0 - 11.3 1400 1100
CLR-4319-32A-135 13.5 - 13.8 1400 1100
Version without Centering
QUANTITY PART NO. CLAMPING
DIAMETER
RANGE
(mm)
MAXIMUM
PULLING
FORCE
(lbs)
MAXIMUM
RADIAL
EXPANSION
FORCE
(lbs)
CLR-4319-23A-066 6.6 -6.8 850 670
CLR-4319-23A-090 9.0 - 9.2 850 670
CLR-4319-33A-110 11.0 - 11.3 1400 1100
CLR-4319-33A-135 13.5 - 13.8 1400 1100
Spare Parts
QUANTITY PART NO. ITEM CLAMPING
DIAMETER
RANGE
(mm)
CLR-3548-815 Clamping Ring 6.6 -6.8
CLR-3548-633 Clamping Ring 9.0 - 9.2
CLR-3548-634 Clamping Ring 11.0 - 11.3
CLR-3548-639 Clamping Ring 13.5 - 13.8
CLR-0354-245 Clamping Ring + Clamping Screw 6.6 -6.8
CLR-0354-246 Clamping Ring + Clamping Screw 9.0 - 9.2
CLR-0354-247 Clamping Ring + Clamping Screw 11.0 - 11.3
CLR-0354-248 Clamping Ring + Clamping Screw 13.5 - 13.8
CLR-3410-1193 Adjusting Sleeve 6.6 -6.8
CLR-3410-1194 Adjusting Sleeve 9.0 - 9.2
CLR-3410-1195 Adjusting Sleeve 11.0 - 11.3
CLR-3410-1196 Adjusting Sleeve 13.5 - 13.8