Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Hinge Clamps – Top Flange, B1.8251

Power Workholding


QUANTITY PART NO. CLAMP
SIZE
ARM TYPE MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
A
(mm)
B
(mm)
D
(mm)
G
DIA
(mm)
CLAMPING
RANGE
(mm)
CLR-1825-131 1 Standard with Contact Bolt 850 3.8 55 112 60 30 +/- 2
CLR-1825-132 1 Long Arm 850 3.8 55 112 83 30 +/- 2
CLR-1825-231 2 Standard with Contact Bolt 2200 9.7 70 159 83.5 42 +/- 2.7
CLR-1825-232 2 Long Arm 2200 9.7 70 159 114.5 42 +/- 2.7
CLR-1825-331 3 Standard with Contact Bolt 3200 14.4 85 187.5 99.5 52 +/- 3.5
CLR-1825-332 3 Long Arm 3200 14.4 85 187.5 135 52 +/- 3.5
CLR-1825-431 4 Standard with Contact Bolt 4800 21.5 100 215.5 117.5 65 +/- 4.5
CLR-1825-432 4 Long Arm 4800 21.5 100 215.5 157.5 65 +/- 4.5
Accessory – Intermediate Plate
QUANTITY PART NO. CLAMP
SIZE
LENGTH
(mm)
WIDTH
(mm)
HEIGHT
(mm)
CLR-3456-449 1 55 55 16
CLR-3456-468 2 70 70 21.5
CLR-3456-489 3 85 85 22.5
CLR-3456-534 4 100 100 26.5