Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

SAE Port Fittings (37-Degree Flare)

Power Workholding

#4 SAE Port Fitting — 37-Degree Flare
QUANTITY Part No. Maximum operating pressure (psi) Fits port size Tubing O.D. size
CLR-705-F 5000 #4 SAE 5/16
#4 SAE to #6 SAE Reducing Adaptor
QUANTITY Part No. Maximum operating pressure (psi) Fits port size Internal thread
CLR-706-F 5000 #6 SAE #4 SAE