Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Pallet Decouplers (Automatic Shutoff)

Power Workholding

Pallet Decoupler
QUANTITY PART NO. ACCUMULATOR
SIZE
MINIMUM
OPERATING
PRESSURE
(psi)
ACCUMULATOR
VOLUME
at 7500 psi
(cu. in.)
ACCUMULATOR
VOLUME
at 1800 psi
(cu. in.)
ACCUMULATOR
GAS PRELOAD
(psi)
WEIGHT
(lbs)
CLR-9425-022-PD Compact 1800 .6 .16 1450 9.6
CLR-9425-021-PD Large 1800 3.4 .9 1450 13.5
Accessories
QUANTITY PART NO. ITEM
CLR-9425-102-PDA Female Disconnect Double Coupler
CLR-0942-002-PDA Safety Support
Electric Power Unit (Compact)
QUANTITY PART NO. OPERATING
PRESSURE
RANGE
(psi)
POWER
SUPPLY
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
CLR-KA-11012 1200-7250 460 V, 3 Ph 24VDC Coupling / Decoupling Yes (Multifunction) 110 238 112 1.2 2.1 65
CLR-KA-21012 1000 - 5800 230 V, 3 Ph 24VDC Coupling / Decoupling Yes (Multifunction) 110 238 112 1.0 3.9 65
Electric Power Unit (Standard)
QUANTITY PART NO. OPERATING
PRESSURE
RANGE
(psi)
POWER
SUPPLY
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
WEIGHT
(lbs)
CLR-939-EP 1160 - 7250 460 V, 3 Ph 24VDC Coupling / Decoupling Yes (Multifunction) 66 690 400 1.5 2.1 75 110
CLR-839-EP 1160 - 7250 230 V, 3 Ph 24VDC Coupling / Decoupling Yes (Multifunction) 66 690 400 1.5 4.2 75 110
CLR-940-EP 725 - 5075 460 V, 3 Ph 24VDC Coupling / Decoupling Yes (Multifunction) 106 690 400 1.5 2.1 75 110
CLR-840-EP 725 - 5075 230 V, 3 Ph 24VDC Coupling / Decoupling Yes (Multifunction) 106 690 400 1.5 4.2 75 110
CLR-9401-EP 725 - 5075 230 V, 1 Ph 24VDC Coupling / Decoupling Yes (Multifunction) 66 690 400 1.0 6.4 75 110
CLR-8401-EP 725 - 5075 115 V, 1 Ph 24VDC Coupling / Decoupling Yes (Multifunction) 66 690 400 1.0 12.8 75 110

Products Related to