Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Electric Power Units (Standard)

ROEMHELD Power Workholding

7250 psi max – 460 Volts, 3 Phase
QUANTITY PART NO. OPERATING
PRESSURE
RANGE
(psi)
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
WEIGHT
(lbs)
CLR-931-EP 1160 -7250 24VDC Single Acting Yes 66 690 400 1.5 2.1 75 110
CLR-933-EP 1160 -7250 24VDC Double Acting Yes 66 690 400 1.5 2.1 75 110
CLR-935-EP 1160 -7250 24VDC Two Independent
Single-Acting Circuits
Yes (2) 66 690 400 1.5 2.1 75 110
CLR-937-EP 1160 -7250 24VDC Two Independent
Double-Acting Circuits
Yes (2) 66 690 400 1.5 2.1 75 110
CLR-955-EP 1160 -7250 24VDC Two Independent
Single-Acting Circuits
with Different Pressures
Yes (2) 66 690 400 1.5 2.1 75 110
CLR-957-EP 1160 -7250 24VDC Two Independent
Double-Acting Circuits
with Different Pressures
Yes (2) 66 690 400 1.5 2.1 75 110
CLR-939-EP 1160 -7250 24VDC Coupling / Decoupling Yes (Multifunction) 66 690 400 1.5 2.1 75 110
CLR-9301-EP 1160 -7250 No Valves or Controls No 66 690 400 1.5 2.1 75 110
7250 psi max – 230 Volts, 3 Phase
QUANTITY PART NO. OPERATING
PRESSURE
RANGE
(psi)
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
WEIGHT
(lbs)
CLR-831-EP 1160 -7250 24VDC Single Acting Yes 66 690 400 1.5 4.2 75 110
CLR-833-EP 1160 -7250 24VDC Double Acting Yes 66 690 400 1.5 4.2 75 110
CLR-835-EP 1160 -7250 24VDC Two Independent
Single-Acting Circuits
Yes (2) 66 690 400 1.5 4.2 75 110
CLR-837-EP 1160 -7250 24VDC Two Independent
Double-Acting Circuits
Yes (2) 66 690 400 1.5 4.2 75 110
CLR-855-EP 1160 -7250 24VDC Two Independent
Single-Acting Circuits
with Different Pressures
Yes (2) 66 690 400 1.5 4.2 75 110
CLR-857-EP 1160 -7250 24VDC Two Independent
Double-Acting Circuits
with Different Pressures
Yes (2) 66 690 400 1.5 4.2 75 110
CLR-839-EP 1160 -7250 24VDC Coupling / Decoupling Yes (Multifunction) 66 690 400 1.5 4.2 75 110
CLR-8301-EP 1160 -7250 No Valves or Controls No 66 690 400 1.5 4.2 75 110
5075 psi max – 460 Volts, 3 Phase
QUANTITY PART NO. OPERATING
PRESSURE
RANGE
(psi)
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
WEIGHT
(lbs)
CLR-932-EP 725 - 5075 24VDC Single Acting Yes 106 690 400 1.5 2.1 75 110
CLR-934-EP 725 - 5075 24VDC Double Acting Yes 106 690 400 1.5 2.1 75 110
CLR-936-EP 725 - 5075 24VDC Two Independent
Single-Acting Circuits
Yes (2) 106 690 400 1.5 2.1 75 110
CLR-938-EP 725 - 5075 24VDC Two Independent
Double-Acting Circuits
Yes (2) 106 690 400 1.5 2.1 75 110
CLR-956-EP 725 - 5075 24VDC Two Independent
Single-Acting Circuits
with Different Pressures
Yes (2) 106 690 400 1.5 2.1 75 110
CLR-958-EP 725 - 5075 24VDC Two Independent
Double-Acting Circuits
with Different Pressures
Yes (2) 106 690 400 1.5 2.1 75 110
CLR-940-EP 725 - 5075 24VDC Coupling / Decoupling Yes (Multifunction) 106 690 400 1.5 2.1 75 110
CLR-9302-EP 725 - 5075 No Valves or Controls No 106 690 400 1.5 2.1 75 110
5075 psi max – 230 Volts, 60 Hz, 3 Phase
QUANTITY PART NO. OPERATING
PRESSURE
RANGE
(psi)
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
WEIGHT
(lbs)
CLR-832-EP 725 - 5075 24VDC Single Acting Yes 106 690 400 1.5 4.2 75 110
CLR-834-EP 725 - 5075 24VDC Double Acting Yes 106 690 400 1.5 4.2 75 110
CLR-836-EP 725 - 5075 24VDC Two Independent
Single-Acting Circuits
Yes (2) 106 690 400 1.5 4.2 75 110
CLR-838-EP 725 - 5075 24VDC Two Independent
Double-Acting Circuits
Yes (2) 106 690 400 1.5 4.2 75 110
CLR-856-EP 725 - 5075 24VDC Two Independent
Single-Acting Circuits
with Different Pressures
Yes (2) 106 690 400 1.5 4.2 75 110
CLR-858-EP 725 - 5075 24VDC Two Independent
Double-Acting Circuits
with Different Pressures
Yes (2) 106 690 400 1.5 4.2 75 110
CLR-840-EP 725 - 5075 24VDC Coupling / Decoupling Yes (Multifunction) 106 690 400 1.5 4.2 75 110
CLR-8302-EP 725 - 5075 No Valves or Controls No 106 690 400 1.5 4.2 75 110
5075 psi max – 230 Volts, 1 Phase
QUANTITY PART NO. OPERATING
PRESSURE
RANGE
(psi)
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
WEIGHT
(lbs)
CLR-9321-EP 725 - 5075 24VDC Single Acting Yes 66 690 400 1.0 6.4 75 110
CLR-9341-EP 725 - 5075 24VDC Double Acting Yes 66 690 400 1.0 6.4 75 110
CLR-9361-EP 725 - 5075 24VDC Two Independent
Single-Acting Circuits
Yes (2) 66 690 400 1.0 6.4 75 110
CLR-9381-EP 725 - 5075 24VDC Two Independent
Double-Acting Circuits
Yes (2) 66 690 400 1.0 6.4 75 110
CLR-9561-EP 725 - 5075 24VDC Two Independent
Single-Acting Circuits
with Different Pressures
Yes (2) 66 690 400 1.0 6.4 75 110
CLR-9581-EP 725 - 5075 24VDC Two Independent
Double-Acting Circuits
with Different Pressures
Yes (2) 66 690 400 1.0 6.4 75 110
CLR-9401-EP 725 - 5075 24VDC Coupling / Decoupling Yes (Multifunction) 66 690 400 1.0 6.4 75 110
CLR-93011-EP 725 - 5075 No Valves or Controls No 66 690 400 1.0 6.4 75 110
5075 psi max – 115 Volts, 1 Phase
QUANTITY PART NO. OPERATING
PRESSURE
RANGE
(psi)
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
WEIGHT
(lbs)
CLR-8321-EP 725 - 5075 24VDC Single Acting Yes 66 690 400 1.0 12.8 75 110
CLR-8341-EP 725 - 5075 24VDC Double Acting Yes 66 690 400 1.0 12.8 75 110
CLR-8361-EP 725 - 5075 24VDC Two Independent
Single-Acting Circuits
Yes (2) 66 690 400 1.0 12.8 75 110
CLR-8381-EP 725 - 5075 24VDC Two Independent
Double-Acting Circuits
Yes (2) 66 690 400 1.0 12.8 75 110
CLR-8561-EP 725 - 5075 24VDC Two Independent
Single-Acting Circuits
with Different Pressures
Yes (2) 66 690 400 1.0 12.8 75 110
CLR-8581-EP 725 - 5075 24VDC Two Independent
Double-Acting Circuits
with Different Pressures
Yes (2) 66 690 400 1.0 12.8 75 110
CLR-8401-EP 725 - 5075 24VDC Coupling / Decoupling Yes (Multifunction) 66 690 400 1.0 12.8 75 110
CLR-83011-EP 725 - 5075 No Valves or Controls No 66 690 400 1.0 12.8 75 110