Product Catalog
Catalog Tools
Material
Aluminum
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Air-Powered Swing Clamps – Block Type, J7.202

Toggle Clamps,Power Workholding

Version for Standard Fittings
Order Clamping Arm separately below.
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
CLAMP
SIZE
SWING CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
F & G
PORTS
CLR-1873-106-ASC 31 3 Series 90° cw 7 14.5 M5
CLR-1873-206-ASC 31 3 Series 90° ccw 7 14.5 M5
CLR-1874-106-ASC 82 4 Series 90° cw 9 18.5 M5
CLR-1874-206-ASC 82 4 Series 90° ccw 9 18.5 M5
CLR-1875-106-ASC 124 5 Series 90° cw 15 32 1/8 BSPP
CLR-1875-206-ASC 124 5 Series 90° ccw 15 32 1/8 BSPP
CLR-1876-106-ASC 195 6 Series 90° cw 15 33 1/8 BSPP
CLR-1876-206-ASC 195 6 Series 90° ccw 15 33 1/8 BSPP
CLR-1877-106-ASC 310 7 Series 90° cw 18 41 1/4 BSPP
CLR-1877-206-ASC 310 7 Series 90° ccw 18 41 1/4 BSPP
Version for Manifold Mounting with O-Ring Ports at Bottom End (Version B)
Order Clamping Arm separately below.
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
CLAMP
SIZE
SWING CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
F & G
PORTS
CLR-1873-106B-ASC 31 3 Series 90° cw 7 14.5 M5
CLR-1873-206B-ASC 31 3 Series 90° ccw 7 14.5 M5
CLR-1874-106B-ASC 82 4 Series 90° cw 9 18.5 M5
CLR-1874-206B-ASC 82 4 Series 90° ccw 9 18.5 M5
CLR-1875-106B-ASC 124 5 Series 90° cw 15 32 1/8 BSPP
CLR-1875-206B-ASC 124 5 Series 90° ccw 15 32 1/8 BSPP
CLR-1876-106B-ASC 195 6 Series 90° cw 15 33 1/8 BSPP
CLR-1876-206B-ASC 195 6 Series 90° ccw 15 33 1/8 BSPP
CLR-1877-106B-ASC 310 7 Series 90° cw 18 41 1/4 BSPP
CLR-1877-206B-ASC 310 7 Series 90° ccw 18 41 1/4 BSPP
Version for Manifold Mounting with O-Ring Ports on Broad Side (Version K)
Order Clamping Arm separately below.
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
CLAMP
SIZE
SWING CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
F & G
PORTS
CLR-1873-106K-ASC 31 3 Series 90° cw 7 14.5 M5
CLR-1873-206K-ASC 31 3 Series 90° ccw 7 14.5 M5
CLR-1874-106K-ASC 82 4 Series 90° cw 9 18.5 M5
CLR-1874-206K-ASC 82 4 Series 90° ccw 9 18.5 M5
CLR-1875-106K-ASC 124 5 Series 90° cw 15 32 1/8 BSPP
CLR-1875-206K-ASC 124 5 Series 90° ccw 15 32 1/8 BSPP
CLR-1876-106K-ASC 195 6 Series 90° cw 15 33 1/8 BSPP
CLR-1876-206K-ASC 195 6 Series 90° ccw 15 33 1/8 BSPP
CLR-1877-106K-ASC 310 7 Series 90° cw 18 41 1/4 BSPP
CLR-1877-206K-ASC 310 7 Series 90° ccw 18 41 1/4 BSPP