Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Lock Rings for Air-Powered Swing Clamps

Toggle Clamps,Power Workholding

QUANTITY PART NO. FITS
CLAMP
SIZE
A
DIA
(mm)
B
(mm)
C
(mm)
D E
(mm)
CLR-200-ASCA 2 Series 35 4 4 M20 x1 9
CLR-300-ASCA 3 Series 45 4 4 M30x1.5 9
CLR-400-ASCA 4 Series 60 5 5 M40x1.5 9
CLR-500-ASCA 5 Series 70 6 6 M50x1.5 12
CLR-600-ASCA 6 Series 80 8 6 M60x1.5 15
CLR-700-ASCA 7 Series 110 10 9 M80x1.5 20