Mounting Flanges for Threaded-Body Cylinders (Inch)

Power Workholding

Inch
QUANTITY PART NO. A
CLAMP
BODY
THREAD
K L M N
CLR-202-TBA 1-1/4"-16 39.7 57 5/16" or M8 22
CLR-203-TBA 1-1/2"-16 44.5 63.5 5/16" or M8 25.5
CLR-204-TBA 1-7/8"-16 54 76 3/8" or M10 32