Sealing Nuts (Mini Only)

Power Workholding

Inch
QUANTITY PART NO. INTERNAL
THREAD
A
DIA
B
MIN
C
MIN
D SW SEATING
TORQUE
(ft-lbs)
CLR-508-TBA 1/2-20 .641-.657 1.00 .54 .46 7/8 18
Inch
QUANTITY PART NO. INTERNAL
THREAD
A
DIA
B
MIN
C
MIN
D SW SEATING
TORQUE
(ft-lbs)
CLR-3300-406-TBA M12x1.5 .606-.622 .98 .51 .39 19mm 18