Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Threaded-Body Cylinders – Cartridge Type, Double Acting, B1.470

Power Workholding

Inch
QUANTITY PART NO. MAX
PUSH
FORCE
(lbs)
MAX
PULL
FORCE
(lbs)
MAX
PUSH
FORCE
(kN)
MAX
PULL
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
CLR-1471-701-TBD 2250 1370 10 6.1 1-1/8"-16 16
CLR-1472-701-TBD 3500 2250 15.7 10 1-1/4"-16 20
CLR-1473-701-TBD 5500 3300 24.5 14.5 1-9/16"-16 25
CLR-1474-701-TBD 9000 9000 40.2 24.5 2"-16 32
Metric
QUANTITY PART NO. MAX
PUSH
FORCE
(lbs)
MAX
PULL
FORCE
(lbs)
MAX
PUSH
FORCE
(kN)
MAX
PULL
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
CLR-1471-001-TBD 2250 1370 10 6.1 M26x1.5 16
CLR-1472-001-TBD 3500 2250 15.7 10 M32x1.5 20
CLR-1473-001-TBD 5500 3300 24.5 14.5 M40x1.5 25
CLR-1474-001-TBD 9000 9000 40.2 24.5 M50x1.5 32
CLR-1475-001-TBD 14000 8600 62.8 38.3 M60x1.5 40