Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Threaded-Body Cylinders – Mini, B1.458

Power Workholding

Standard Version (Inch)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
BODY
THREAD
VERSION STROKE
(mm)
OVERALL
HEIGHT
(mm)
PISTON
ROD
DIA
(mm)
PISTON ROD
EXTENSION
WHEN RETRACTED
(mm)
CLR-801-TB 560 2.5 1/2-20 Short Stroke 5 28 5 None
CLR-802-TB 560 2.5 1/2-20 Long Stroke 10 41 5 None
Standard Version (Metric)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
BODY
THREAD
VERSION STROKE
(mm)
OVERALL
HEIGHT
(mm)
PISTON
ROD
DIA
(mm)
PISTON ROD
EXTENSION
WHEN RETRACTED
(mm)
CLR-1458-001-TB 560 2.5 M12x1.5 Short Stroke 5 28 5 None
CLR-1458-002-TB 560 2.5 M12x1.5 Long Stroke 10 41 5 None
Version with Extended Piston Rod (Metric)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
BODY
THREAD
VERSION STROKE
(mm)
OVERALL
HEIGHT
(mm)
PISTON
ROD
DIA
(mm)
PISTON ROD
EXTENSION
WHEN RETRACTED
(mm)
CLR-1458-011-TB 560 2.5 M12x1.5 Short Stroke 5 28 5 13
CLR-1458-012-TB 560 2.5 M12x1.5 Long Stroke 10 41 5 13