Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Electric Power Units (Compact)

Roemheld Power Workholding

7250 psi max – 460 Volts, 3 Phase
QUANTITY PART NO. OPERATING
PRESSURE
RANGE
(psi)
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
CLR-KA-11101 1200-7250 24VDC Single Acting Yes 110 238 112 1.2 2.1 65
CLR-KA-11100 1200-7250 24VDC Single Acting No 110 238 112 1.2 2.1 65
CLR-KA-11011 1200-7250 24VDC Double Acting Yes 110 238 112 1.2 2.1 65
CLR-KA-11010 1200-7250 24VDC Double Acting No 110 238 112 1.2 2.1 65
CLR-KA-11201 1200-7250 24VDC Two Independent
Single-Acting Circuits
Yes (2) 110 238 112 1.2 2.1 65
CLR-KA-11012 1200-7250 24VDC Coupling / Decoupling Yes (Multifunction) 110 238 112 1.2 2.1 65
CLR-KA-11000 1200-7250 24VDC No Valves No 110 238 112 1.2 2.1 65
CLR-KA-12101 1200-7250 120VAC Single Acting Yes 110 238 112 1.2 2.1 65
CLR-KA-12100 1200-7250 120VAC Single Acting No 110 238 112 1.2 2.1 65
CLR-KA-12011 1200-7250 120VAC Double Acting Yes 110 238 112 1.2 2.1 65
CLR-KA-12010 1200-7250 120VAC Double Acting No 110 238 112 1.2 2.1 65
CLR-KA-12000 1200-7250 120VAC No Valves No 110 238 112 1.2 2.1 65
5800 psi max – 230 Volts, 3 Phase
QUANTITY PART NO. OPERATING
PRESSURE
RANGE
(psi)
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
CLR-KA-21101 1000 - 5800 24VDC Single Acting Yes 110 238 112 1.0 3.9 65
CLR-KA-21100 1000 - 5800 24VDC Single Acting No 110 238 112 1.0 3.9 65
CLR-KA-21011 1000 - 5800 24VDC Double Acting Yes 110 238 112 1.0 3.9 65
CLR-KA-21010 1000 - 5800 24VDC Double Acting No 110 238 112 1.0 3.9 65
CLR-KA-21201 1000 - 5800 24VDC Two Independent
Single Acting Circuits
Yes (2) 110 238 112 1.0 3.9 65
CLR-KA-21012 1000 - 5800 24VDC Coupling / Decoupling Yes (Multifunction) 110 238 112 1.0 3.9 65
CLR-KA-21000 1000 - 5800 24VDC No Valves No 110 238 112 1.0 3.9 65
CLR-KA-22101 1000 - 5800 120VAC Single Acting Yes 110 238 112 1.0 3.9 65
CLR-KA-22100 1000 - 5800 120VAC Single Acting No 110 238 112 1.0 3.9 65
CLR-KA-22011 1000 - 5800 120VAC Double Acting Yes 110 238 112 1.0 3.9 65
CLR-KA-22010 1000 - 5800 120VAC Double Acting No 110 238 112 1.0 3.9 65
CLR-KA-22000 1000 - 5800 120VAC No Valves No 110 238 112 1.0 3.9 65
4280 psi max – 120 Volts, 1 Phase
QUANTITY PART NO. OPERATING
PRESSURE
RANGE
(psi)
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
CLR-KA-32101 1000 - 4280 120VAC Single Acting Yes 71 238 112 .67 9.0 65
CLR-KA-32011 1000 - 4280 120VAC Double Acting Yes 71 238 112 .67 9.0 65