Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Self-Centering Bore Clamps, B1.481 (15.9 to 46mm Bores)

ROEMHELD Power Workholding

Version with Self-Centering
QUANTITY PART NO. NOMINAL
DIAMETER
RANGE
(mm)
ALLOWABLE
WORKPIECE
TOLERANCE
FROM
NOMINAL
DIAMETER
(mm)
MAXIMUM
OPERATING
PRESSURE
(psi)
MAXIMUM
DOWNWARD
CLAMPING
FORCE
(lbs)
MAXIMUM
TORQUE
RESISTANCE
(ft-lbs)
A B
DIA
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
MAX
(mm)
H
MIN
(mm)
K
MIN
(mm)
L
(mm)
M
(mm)
N
(mm)
CLR-4317-100-VS 15.9 to 21.9 -0.1 / +0.3 725 130 11 M5 12.8 8 4 13.5 39.5 12 18 35 118.5 15 6
CLR-4317-200-VS 22 to 27.9 -0.1 / +0.5 1090 290 26 M6 16.8 10 5 18.5 43 12 18 35 122 15 6
CLR-4317-300-VS 28 to 33.9 -0.1 / +0.5 2175 700 66 M8 22.8 12.5 6.5 24.5 45.5 12 18 55 124.5 24 10
CLR-4317-400-VS 34 to 39.9 -0.1 / +0.5 3625 1200 130 M10 28.8 15 8 30.5 54 15 24 55 133 24 10
CLR-4317-500-VS 40 to 46 -0.1 / +0.5 5075 1800 220 M12 34.8 19 10 36.5 57 15 24 55 136 24 10
Version with Self-Centering in One Axis Only
QUANTITY PART NO. NOMINAL
DIAMETER
RANGE
(mm)
ALLOWABLE
WORKPIECE
TOLERANCE
FROM
NOMINAL
DIAMETER
(mm)
MAXIMUM
OPERATING
PRESSURE
(psi)
MAXIMUM
DOWNWARD
CLAMPING
FORCE
(lbs)
MAXIMUM
TORQUE
RESISTANCE
(ft-lbs)
A B
DIA
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
MAX
(mm)
H
MIN
(mm)
K
MIN
(mm)
L
(mm)
M
(mm)
N
(mm)
CLR-4317-110-VS 15.9 to 21.9 -0.1 / +0.3 725 130 11 M5 12.8 8 4 13.5 39.5 12 18 35 118.5 15 6
CLR-4317-210-VS 22 to 27.9 -0.1 / +0.5 1090 290 26 M6 16.8 10 5 18.5 43 12 18 35 122 15 6
CLR-4317-310-VS 28 to 33.9 -0.1 / +0.5 2175 700 66 M8 22.8 12.5 6.5 24.5 45.5 12 18 55 124.5 24 10
CLR-4317-410-VS 34 to 39.9 -0.1 / +0.5 3625 1200 130 M10 28.8 15 8 30.5 54 15 24 55 133 24 10
CLR-4317-510-VS 40 to 46 -0.1 / +0.5 5075 1800 220 M12 34.8 19 10 36.5 57 15 24 55 136 24 10
Version without Centering
QUANTITY PART NO. NOMINAL
DIAMETER
RANGE
(mm)
ALLOWABLE
WORKPIECE
TOLERANCE
FROM
NOMINAL
DIAMETER
(mm)
MAXIMUM
OPERATING
PRESSURE
(psi)
MAXIMUM
DOWNWARD
CLAMPING
FORCE
(lbs)
MAXIMUM
TORQUE
RESISTANCE
(ft-lbs)
A B
DIA
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
MAX
(mm)
H
MIN
(mm)
K
MIN
(mm)
L
(mm)
M
(mm)
N
(mm)
CLR-4317-120-VS 15.9 to 21.9 -0.1 / +0.3 725 130 11 M5 12.8 8 4 13.5 39.5 12 18 35 118.5 15 6
CLR-4317-220-VS 22 to 27.9 -0.1 / +0.5 1090 290 26 M6 16.8 10 5 18.5 43 12 18 35 122 15 6
CLR-4317-320-VS 28 to 33.9 -0.1 / +0.5 2175 700 66 M8 22.8 12.5 6.5 24.5 45.5 12 18 55 124.5 24 10
CLR-4317-420-VS 34 to 39.9 -0.1 / +0.5 3625 1200 130 M10 28.8 15 8 30.5 54 15 24 55 133 24 10
CLR-4317-520-VS 40 to 46 -0.1 / +0.5 5075 1800 220 M12 34.8 19 10 36.5 57 15 24 55 136 24 10
Accessory – Segmented Clamping Bushing
QUANTITY PART NO. NOMINAL
DIAMETER
ALLOWABLE
WORPIECE
TOLERANCE
CLR-3338-159-VSA .6260 (15.9mm) .6220 to .6378
CLR-3338-160-VSA .6299 (16.0mm) .6260 to .6417
CLR-3338-161-VSA .6339 (16.1mm) .6299 to .6457
CLR-3338-162-VSA .6378 (16.2mm) .6339 to .6496
CLR-3338-163-VSA .6417 (16.3mm) .6378 to .6535
CLR-3338-164-VSA .6457 (16.4mm) .6417 to .6575
CLR-3338-165-VSA .6496 (16.5mm) .6457 to .6614
CLR-3338-166-VSA .6535 (16.6mm) .6496 to .6654
CLR-3338-167-VSA .6575 (16.7mm) .6535 to .6693
CLR-3338-168-VSA .6614 (16.8mm) .6575 to .6732
CLR-3338-169-VSA .6654 (16.9mm) .6614 to .6772
CLR-3338-170-VSA .6693 (17.0mm) .6654 to .6811
CLR-3338-171-VSA .6732 (17.1mm) .6693 to .6850
CLR-3338-172-VSA .6772 (17.2mm) .6732 to .6890
CLR-3338-173-VSA .6811 (17.3mm) .6772 to .6929
CLR-3338-174-VSA .6850 (17.4mm) .6811 to .6969
CLR-3338-175-VSA .6890 (17.5mm) .6850 to .7008
CLR-3338-176-VSA .6929 (17.6mm) .6890 to .7047
CLR-3338-177-VSA .6969 (17.7mm) .6929 to .7087
CLR-3338-178-VSA .7008 (17.8mm) .6969 to .7126
CLR-3338-179-VSA .7047 (17.9mm) .7008 to .7165
CLR-3338-180-VSA .7087 (18.0mm) .7047 to .7205
CLR-3338-181-VSA .7126 (18.1mm) .7087 to .7244
CLR-3338-182-VSA .7165 (18.2mm) .7126 to .7283
CLR-3338-183-VSA .7205 (18.3mm) .7165 to .7323
CLR-3338-184-VSA .7244 (18.4mm) .7205 to .7362
CLR-3338-185-VSA .7283 (18.5mm) .7244 to .7402
CLR-3338-186-VSA .7323 (18.6mm) .7283 to .7441
CLR-3338-187-VSA .7362 (18.7mm) .7323 to .7480
CLR-3338-188-VSA .7402 (18.8mm) .7362 to .7520
CLR-3338-189-VSA .7441 (18.9mm) .7402 to .7559
CLR-3338-190-VSA .7480 (19.0mm) .7441 to .7598
CLR-3338-191-VSA .7520 (19.1mm) .7480 to .7638
CLR-3338-192-VSA .7559 (19.2mm) .7520 to .7677
CLR-3338-193-VSA .7598 (19.3mm) .7559 to .7717
CLR-3338-194-VSA .7638 (19.4mm) .7598 to .7756
CLR-3338-195-VSA .7677 (19.5mm) .7638 to .7795
CLR-3338-196-VSA .7717 (19.6mm) .7677 to .7835
CLR-3338-197-VSA .7756 (19.7mm) .7717 to .7874
CLR-3338-198-VSA .7795 (19.8mm) .7756 to .7913
CLR-3338-199-VSA .7835 (19.9mm) .7795 to .7953
CLR-3338-200-VSA .7874 (20.0mm) .7835 to .7992
CLR-3338-201-VSA .7913 (20.1mm) .7874 to .8031
CLR-3338-202-VSA .7953 (20.2mm) .7913 to .8071
CLR-3338-203-VSA .7992 (20.3mm) .7953 to .8110
CLR-3338-204-VSA .8031 (20.4mm) .7992 to .8150
CLR-3338-205-VSA .8071 (20.5mm) .8031 to .8189
CLR-3338-206-VSA .8110 (20.6mm) .8071 to .8228
CLR-3338-207-VSA .8150 (20.7mm) .8110 to .8268
CLR-3338-208-VSA .8189 (20.8mm) .8150 to .8307
CLR-3338-209-VSA .8228 (20.9mm) .8189 to .8346
CLR-3338-210-VSA .8268 (21.0mm) .8228 to .8386
CLR-3338-211-VSA .8307 (21.1mm) .8268 to .8425
CLR-3338-212-VSA .8346 (21.2mm) .8307 to .8465
CLR-3338-213-VSA .8386 (21.3mm) .8346 to .8504
CLR-3338-214-VSA .8425 (21.4mm) .8386 to .8543
CLR-3338-215-VSA .8465 (21.5mm) .8425 to .8583
CLR-3338-216-VSA .8504 (21.6mm) .8465 to .8622
CLR-3338-217-VSA .8543 (21.7mm) .8504 to .8661
CLR-3338-218-VSA .8583 (21.8mm) .8543 to .8701
CLR-3338-219-VSA .8622 (21.9mm) .8583 to .8740
CLR-3338-220-VSA .8661 (22.0mm) .8622 to .8858
CLR-3338-221-VSA .8701 (22.1mm) .8661 to .8898
CLR-3338-222-VSA .8740 (22.2mm) .8701 to .8937
CLR-3338-223-VSA .8780 (22.3mm) .8740 to .8976
CLR-3338-224-VSA .8819 (22.4mm) .8780 to .9016
CLR-3338-225-VSA .8858 (22.5mm) .8819 to .9055
CLR-3338-226-VSA .8898 (22.6mm) .8858 to .9094
CLR-3338-227-VSA .8937 (22.7mm) .8898 to .9134
CLR-3338-228-VSA .8976 (22.8mm) .8937 to .9173
CLR-3338-229-VSA .9016 (22.9mm) .8976 to .9213
CLR-3338-230-VSA .9055 (23.0mm) .9016 to .9252
CLR-3338-231-VSA .9094 (23.1mm) .9055 to .9291
CLR-3338-232-VSA .9134 (23.2mm) .9094 to .9331
CLR-3338-233-VSA .9173 (23.3mm) .9134 to .9370
CLR-3338-234-VSA .9213 (23.4mm) .9173 to .9409
CLR-3338-235-VSA .9252 (23.5mm) .9213 to .9449
CLR-3338-236-VSA .9291 (23.6mm) .9252 to .9488
CLR-3338-237-VSA .9331 (23.7mm) .9291 to .9528
CLR-3338-238-VSA .9370 (23.8mm) .9331 to .9567
CLR-3338-239-VSA .9409 (23.9mm) .9370 to .9606
CLR-3338-240-VSA .9449 (24.0mm) .9409 to .9646
CLR-3338-241-VSA .9488 (24.1mm) .9449 to .9685
CLR-3338-242-VSA .9528 (24.2mm) .9488 to .9724
CLR-3338-243-VSA .9567 (24.3mm) .9528 to .9764
CLR-3338-244-VSA .9606 (24.4mm) .9567 to .9803
CLR-3338-245-VSA .9646 (24.5mm) .9606 to .9843
CLR-3338-246-VSA .9685 (24.6mm) .9646 to .9882
CLR-3338-247-VSA .9724 (24.7mm) .9685 to .9221
CLR-3338-248-VSA .9764 (24.8mm) .9724 to .9961
CLR-3338-249-VSA .9803 (24.9mm) .9764 to 1.0000
CLR-3338-250-VSA .9843 (25.0mm) .9803 to 1.0039
CLR-3338-251-VSA .9882 (25.1mm) .9843 to 1.0079
CLR-3338-252-VSA .9921 (25.2mm) .9882 to 1.0118
CLR-3338-253-VSA .9961 (25.3mm) .9921 to 1.0157
CLR-3338-254-VSA 1.0000 (25.4mm) .9961 to 1.0197
CLR-3338-255-VSA 1.0039 (25.5mm) 1.0000 to 1.0236
CLR-3338-256-VSA 1.0079 (25.6mm) 1.0039 to 1.0276
CLR-3338-257-VSA 1.0118 (25.7mm) 1.0079 to 1.0315
CLR-3338-258-VSA 1.0157 (25.8mm) 1.0118 to 1.0354
CLR-3338-259-VSA 1.0197 (25.9mm) 1.0157 to 1.0394
CLR-3338-260-VSA 1.0236 (26.0mm) 1.0197 to 1.0433
CLR-3338-261-VSA 1.0276 (26.1mm) 1.0236 to 1.0472
CLR-3338-262-VSA 1.0315 (26.2mm) 1.0276 to 1.0512
CLR-3338-263-VSA 1.0354 (26.3mm) 1.0315 to 1.0551
CLR-3338-264-VSA 1.0394 (26.4mm) 1.0354 to 1.0591
CLR-3338-265-VSA 1.0433 (26.5mm) 1.0394 to 1.0630
CLR-3338-266-VSA 1.0472 (26.6mm) 1.0433 to 1.0669
CLR-3338-267-VSA 1.0512 (26.7mm) 1.0472 to 1.0709
CLR-3338-268-VSA 1.0551 (26.8mm) 1.0512 to 1.0748
CLR-3338-269-VSA 1.0591 (26.9mm) 1.0551 to 1.0787
CLR-3338-270-VSA 1.0630 (27.0mm) 1.0591 to 1.0827
CLR-3338-271-VSA 1.0669 (27.1mm) 1.0630 to 1.0866
CLR-3338-272-VSA 1.0709 (27.2mm) 1.0669 to 1.0906
CLR-3338-273-VSA 1.0748 (27.3mm) 1.0709 to 1.0945
CLR-3338-274-VSA 1.0787 (27.4mm) 1.0748 to 1.0984
CLR-3338-275-VSA 1.0827 (27.5mm) 1.0787 to 1.1024
CLR-3338-276-VSA 1.0866 (27.6mm) 1.0827 to 1.1063
CLR-3338-277-VSA 1.0906 (27.7mm) 1.0866 to 1.1102
CLR-3338-278-VSA 1.0945 (27.8mm) 1.0906 to 1.1142
CLR-3338-279-VSA 1.0984 (27.9mm) 1.0945 to 1.1181
CLR-3338-280-VSA 1.1024 (28.0mm) 1.0984 to 1.1220
CLR-3338-281-VSA 1.1063 (28.1mm) 1.1024 to 1.1260
CLR-3338-282-VSA 1.1102 (28.2mm) 1.1063 to 1.1299
CLR-3338-283-VSA 1.1142 (28.3mm) 1.1102 to 1.1339
CLR-3338-284-VSA 1.1181 (28.4mm) 1.1142 to 1.1378
CLR-3338-285-VSA 1.1220 (28.5mm) 1.1181 to 1.1417
CLR-3338-286-VSA 1.1260 (28.6mm) 1.1220 to 1.1457
CLR-3338-287-VSA 1.1299 (28.7mm) 1.1260 to 1.1496
CLR-3338-288-VSA 1.1339 (28.8mm) 1.1299 to 1.1535
CLR-3338-289-VSA 1.1378 (28.9mm) 1.1339 to 1.1575
CLR-3338-290-VSA 1.1417 (29.0mm) 1.1378 to 1.1614
CLR-3338-291-VSA 1.1457 (29.1mm) 1.1417 to 1.1654
CLR-3338-292-VSA 1.1496 (29.2mm) 1.1457 to 1.1693
CLR-3338-293-VSA 1.1535 (29.3mm) 1.1496 to 1.1732
CLR-3338-294-VSA 1.1575 (29.4mm) 1.1535 to 1.1772
CLR-3338-295-VSA 1.1614 (29.5mm) 1.1575 to 1.1811
CLR-3338-296-VSA 1.1654 (29.6mm) 1.1614 to 1.1850
CLR-3338-297-VSA 1.1693 (29.7mm) 1.1654 to 1.1890
CLR-3338-298-VSA 1.1732 (29.8mm) 1.1693 to 1.1929
CLR-3338-299-VSA 1.1772 (29.9mm) 1.1732 to 1.1969
CLR-3338-300-VSA 1.1811 (30.0mm) 1.1772 to 1.2008
CLR-3338-301-VSA 1.1850 (30.1mm) 1.1811 to 1.2047
CLR-3338-302-VSA 1.1890 (30.2mm) 1.1850 to 1.2087
CLR-3338-303-VSA 1.1929 (30.3mm) 1.1890 to 1.2126
CLR-3338-304-VSA 1.1969 (30.4mm) 1.1929 to 1.2165
CLR-3338-305-VSA 1.2008 (30.5mm) 1.1969 to 1.2205
CLR-3338-306-VSA 1.2047 (30.6mm) 1.2008 to 1.2244
CLR-3338-307-VSA 1.2087 (30.7mm) 1.2047 to 1.2283
CLR-3338-308-VSA 1.2126 (30.8mm) 1.2087 to 1.2323
CLR-3338-309-VSA 1.2165 (30.9mm) 1.2126 to 1.2362
CLR-3338-310-VSA 1.2205 (31.0mm) 1.2165 to 1.2402
CLR-3338-311-VSA 1.2244 (31.1mm) 1.2205 to 1.2441
CLR-3338-312-VSA 1.2283 (31.2mm) 1.2244 to 1.2480
CLR-3338-313-VSA 1.2323 (31.3mm) 1.2283 to 1.2520
CLR-3338-314-VSA 1.2362 (31.4mm) 1.2323 to 1.2559
CLR-3338-315-VSA 1.2402 (31.5mm) 1.2362 to 1.2598
CLR-3338-316-VSA 1.2441 (31.6mm) 1.2402 to 1.2638
CLR-3338-317-VSA 1.2480 (31.7mm) 1.2441 to 1.2677
CLR-3338-318-VSA 1.2520 (31.8mm) 1.2480 to 1.2717
CLR-3338-319-VSA 1.2559 (31.9mm) 1.2520 to 1.2756
CLR-3338-320-VSA 1.2598 (32.0mm) 1.2559 to 1.2795
CLR-3338-321-VSA 1.2638 (32.1mm) 1.2598 to 1.2835
CLR-3338-322-VSA 1.2677 (32.2mm) 1.2638 to 1.2874
CLR-3338-323-VSA 1.2717 (32.3mm) 1.2677 to 1.2913
CLR-3338-324-VSA 1.2756 (32.4mm) 1.2717 to 1.2953
CLR-3338-325-VSA 1.2795 (32.5mm) 1.2756 to 1.2992
CLR-3338-326-VSA 1.2835 (32.6mm) 1.2795 to 1.3031
CLR-3338-327-VSA 1.2874 (32.7mm) 1.2835 to 1.3071
CLR-3338-328-VSA 1.2913 (32.8mm) 1.2874 to 1.3110
CLR-3338-329-VSA 1.2953 (32.9mm) 1.2913 to 1.3150
CLR-3338-330-VSA 1.2992 (33.0mm) 1.2953 to 1.3189
CLR-3338-331-VSA 1.3031 (33.1mm) 1.2992 to 1.3228
CLR-3338-332-VSA 1.3071 (33.2mm) 1.3031 to 1.3268
CLR-3338-333-VSA 1.3110 (33.3mm) 1.3071 to 1.3307
CLR-3338-334-VSA 1.3150 (33.4mm) 1.3110 to 1.3346
CLR-3338-345-VSA 1.3189 (33.5mm) 1.3150 to 1.3386
CLR-3338-336-VSA 1.3228 (33.6mm) 1.3189 to 1.3425
CLR-3338-337-VSA 1.3268 (33.7mm) 1.3228 to 1.3465
CLR-3338-338-VSA 1.3307 (33.8mm) 1.3268 to 1.3504
CLR-3338-339-VSA 1.3346 (33.9mm) 1.3307 to 1.3543
CLR-3338-340-VSA 1.3386 (34.0mm) 1.3346 to 1.3583
CLR-3338-341-VSA 1.3425 (34.1mm) 1.3386 to 1.3622
CLR-3338-342-VSA 1.3465 (34.2mm) 1.3425 to 1.3661
CLR-3338-343-VSA 1.3504 (34.3mm) 1.3465 to 1.3701
CLR-3338-344-VSA 1.3543 (34.4mm) 1.3504 to 1.3740
CLR-3338-345-VSA 1.3583 (34.5mm) 1.3543 to 1.3780
CLR-3338-346-VSA 1.3622 (34.6mm) 1.3583 to 1.3819
CLR-3338-347-VSA 1.3661 (34.7mm) 1.3622 to 1.3858
CLR-3338-348-VSA 1.3701 (34.8mm) 1.3661 to 1.3898
CLR-3338-349-VSA 1.3740 (34.9mm) 1.3701 to 1.3937
CLR-3338-350-VSA 1.3780 (35.0mm) 1.3740 to 1.3976
CLR-3338-351-VSA 1.3819 (35.1mm) 1.3780 to 1.4016
CLR-3338-352-VSA 1.3858 (35.2mm) 1.3819 to 1.4055
CLR-3338-353-VSA 1.3898 (35.3mm) 1.3858 to 1.4094
CLR-3338-354-VSA 1.3937 (35.4mm) 1.3898 to 1.4134
CLR-3338-355-VSA 1.3976 (35.5mm) 1.3937 to 1.4173
CLR-3338-356-VSA 1.4016 (35.6mm) 1.3976 to 1.4213
CLR-3338-357-VSA 1.4055 (35.7mm) 1.4016 to 1.4252
CLR-3338-358-VSA 1.4094 (35.8mm) 1.4055 to 1.4291
CLR-3338-359-VSA 1.4134 (35.9mm) 1.4094 to 1.4331
CLR-3338-360-VSA 1.4173 (36.0mm) 1.4134 to 1.4370
CLR-3338-361-VSA 1.4213 (36.1mm) 1.4173 to 1.4409
CLR-3338-362-VSA 1.4252 (36.2mm) 1.4213 to 1.4449
CLR-3338-363-VSA 1.4291 (36.3mm) 1.4252 to 1.4488
CLR-3338-364-VSA 1.4331 (36.4mm) 1.4291 to 1.4528
CLR-3338-365-VSA 1.4370 (36.5mm) 1.4331 to 1.4567
CLR-3338-366-VSA 1.4409 (36.6mm) 1.4370 to 1.4606
CLR-3338-367-VSA 1.4449 (36.7mm) 1.4409 to 1.4646
CLR-3338-368-VSA 1.4488 (36.8mm) 1.4449 to 1.4685
CLR-3338-369-VSA 1.4528 (36.9mm) 1.4488 to 1.4724
CLR-3338-370-VSA 1.4567 (37.0mm) 1.4528 to 1.4764
CLR-3338-371-VSA 1.4606 (37.1mm) 1.4567 to 1.4803
CLR-3338-372-VSA 1.4646 (37.2mm) 1.4606 to 1.4843
CLR-3338-373-VSA 1.4685 (37.3mm) 1.4646 to 1.4882
CLR-3338-374-VSA 1.4724 (37.4mm) 1.4685 to 1.4921
CLR-3338-375-VSA 1.4764 (37.5mm) 1.4724 to 1.4961
CLR-3338-376-VSA 1.4803 (37.6mm) 1.4764 to 1.5000
CLR-3338-377-VSA 1.4843 (37.7mm) 1.4803 to 1.5039
CLR-3338-378-VSA 1.4882 (37.8mm) 1.4843 to 1.5079
CLR-3338-379-VSA 1.4921 (37.9mm) 1.4882 to 1.5118
CLR-3338-380-VSA 1.4961 (38.0mm) 1.4921 to 1.5157
CLR-3338-381-VSA 1.5000 (38.1mm) 1.4961 to 1.5197
CLR-3338-382-VSA 1.5039 (38.2mm) 1.5000 to 1.5236
CLR-3338-383-VSA 1.5079 (38.3mm) 1.5039 to 1.5276
CLR-3338-384-VSA 1.5118 (38.4mm) 1.5079 to 1.5315
CLR-3338-385-VSA 1.5157 (38.5mm) 1.5118 to 1.5354
CLR-3338-386-VSA 1.5197 (38.6mm) 1.5157 to 1.5394
CLR-3338-387-VSA 1.5236 (38.7mm) 1.5197 to 1.5433
CLR-3338-388-VSA 1.5276 (38.8mm) 1.5236 to 1.5472
CLR-3338-389-VSA 1.5315 (38.9mm) 1.5276 to 1.5512
CLR-3338-390-VSA 1.5354 (39.0mm) 1.5315 to 1.5551
CLR-3338-391-VSA 1.5394 (39.1mm) 1.5354 to 1.5591
CLR-3338-392-VSA 1.5433 (39.2mm) 1.5394 to 1.5630
CLR-3338-393-VSA 1.5472 (39.3mm) 1.5433 to 1.5669
CLR-3338-394-VSA 1.5512 (39.4mm) 1.5472 to 1.5709
CLR-3338-395-VSA 1.5551 (39.5mm) 1.5512 to 1.5748
CLR-3338-396-VSA 1.5591 (39.6mm) 1.5551 to 1.5787
CLR-3338-397-VSA 1.5630 (39.7mm) 1.5591 to 1.5827
CLR-3338-398-VSA 1.5669 (39.8mm) 1.5630 to 1.5866
CLR-3338-399-VSA 1.5709 (39.9mm) 1.5669 to 1.5906
CLR-3338-400-VSA 1.5748 (40.0mm) 1.5709 to 1.5945
CLR-3338-401-VSA 1.5787 (40.1mm) 1.5748 to 1.5984
CLR-3338-402-VSA 1.5827 (40.2mm) 1.5787 to 1.6024
CLR-3338-403-VSA 1.5866 (40.3mm) 1.5827 to 1.6063
CLR-3338-404-VSA 1.5906 (40.4mm) 1.5866 to 1.6102
CLR-3338-405-VSA 1.5945 (40.5mm) 1.5906 to 1.6142
CLR-3338-406-VSA 1.5984 (40.6mm) 1.5945 to 1.6181
CLR-3338-407-VSA 1.6024 (40.7mm) 1.5984 to 1.6220
CLR-3338-408-VSA 1.6063 (40.8mm) 1.6024 to 1.6260
CLR-3338-409-VSA 1.6102 (40.9mm) 1.6063 to 1.6299
CLR-3338-410-VSA 1.6142 (41.0mm) 1.6102 to 1.6339
CLR-3338-411-VSA 1.6181 (41.1mm) 1.6142 to 1.6378
CLR-3338-412-VSA 1.6220 (41.2mm) 1.6181 to 1.6417
CLR-3338-413-VSA 1.6260 (41.3mm) 1.6220 to 1.6457
CLR-3338-414-VSA 1.6299 (41.4mm) 1.6260 to 1.6496
CLR-3338-415-VSA 1.6339 (41.5mm) 1.6299 to 1.6535
CLR-3338-416-VSA 1.6378 (41.6mm) 1.6339 to 1.6575
CLR-3338-417-VSA 1.6417 (41.7mm) 1.6378 to 1.6614
CLR-3338-418-VSA 1.6457 (41.8mm) 1.6417 to 1.6654
CLR-3338-419-VSA 1.6496 (41.9mm) 1.6457 to 1.6693
CLR-3338-420-VSA 1.6535 (42.0mm) 1.6496 to 1.6732
CLR-3338-421-VSA 1.6575 (42.1mm) 1.6535 to 1.6772
CLR-3338-422-VSA 1.6614 (42.2mm) 1.6575 to 1.6811
CLR-3338-423-VSA 1.6654 (42.3mm) 1.6614 to 1.6850
CLR-3338-424-VSA 1.6693 (42.4mm) 1.6654 to 1.6890
CLR-3338-425-VSA 1.6732 (42.5mm) 1.6693 to 1.6929
CLR-3338-426-VSA 1.6772 (42.6mm) 1.6732 to 1.6969
CLR-3338-427-VSA 1.6811 (42.7mm) 1.6772 to 1.7008
CLR-3338-428-VSA 1.6850 (42.8mm) 1.6811 to 1.7047
CLR-3338-429-VSA 1.6890 (42.9mm) 1.6850 to 1.7087
CLR-3338-430-VSA 1.6929 (43.0mm) 1.6890 to 1.7126
CLR-3338-431-VSA 1.6969 (43.1mm) 1.6929 to 1.7165
CLR-3338-432-VSA 1.7008 (43.2mm) 1.6969 to 1.7205
CLR-3338-433-VSA 1.7047 (43.3mm) 1.7008 to 1.7244
CLR-3338-434-VSA 1.7087 (43.4mm) 1.7047 to 1.7283
CLR-3338-435-VSA 1.7126 (43.5mm) 1.7087 to 1.7323
CLR-3338-436-VSA 1.7165 (43.6mm) 1.7126 to 1.7362
CLR-3338-437-VSA 1.7205 (43.7mm) 1.7165 to 1.7402
CLR-3338-438-VSA 1.7244 (43.8mm) 1.7205 to 1.7441
CLR-3338-439-VSA 1.7283 (43.9mm) 1.7244 to 1.7480
CLR-3338-440-VSA 1.7323 (44.0mm) 1.7283 to 1.7520
CLR-3338-441-VSA 1.7362 (44.1mm) 1.7323 to 1.7559
CLR-3338-442-VSA 1.7402 (44.2mm) 1.7362 to 1.7598
CLR-3338-443-VSA 1.7441 (44.3mm) 1.7402 to 1.7638
CLR-3338-444-VSA 1.7480 (44.4mm) 1.7441 to 1.7677
CLR-3338-445-VSA 1.7520 (44.5mm) 1.7480 to 1.7717
CLR-3338-446-VSA 1.7559 (44.6mm) 1.7520 to 1.7756
CLR-3338-447-VSA 1.7598 (44.7mm) 1.7559 to 1.7795
CLR-3338-448-VSA 1.7638 (44.8mm) 1.7598 to 1.7835
CLR-3338-449-VSA 1.7677 (44.9mm) 1.7638 to 1.7874
CLR-3338-450-VSA 1.7717 (45.0mm) 1.7677 to 1.7913
CLR-3338-451-VSA 1.7756 (45.1mm) 1.7717 to 1.7953
CLR-3338-452-VSA 1.7795 (45.2mm) 1.7756 to 1.7992
CLR-3338-453-VSA 1.7835 (45.3mm) 1.7795 to 1.8031
CLR-3338-454-VSA 1.7874 (45.4mm) 1.7835 to 1.8071
CLR-3338-455-VSA 1.7913 (45.5mm) 1.7874 to 1.8110
CLR-3338-456-VSA 1.7953 (45.6mm) 1.7913 to 1.8150
CLR-3338-457-VSA 1.7992 (45.7mm) 1.7953 to 1.8189
CLR-3338-458-VSA 1.8031 (45.8mm) 1.7992 to 1.8228
CLR-3338-459-VSA 1.8071 (45.9mm) 1.8031 to 1.8268
CLR-3338-460-VSA 1.8110 (46.0mm) 1.8071 to 1.8307