Product Catalog
Catalog Tools
Measurement
Inch
Material
Thermoplastic
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Threaded Tube Ends (Round)

Supports, Rests & Feet

Inch
QUANTITY PART NO. TUBING
EXTERNAL
DIA
TUBING
WALL
THICKNESS
A
THREAD
B
DIA
C
DIA
D E LOAD
RATING
(lbs)
CL-6-TTER-112 1.50 .065 / .070 3/8-16 1.50 1.40 1.70 1.34 1100
CL-8-TTER-112 1.50 .065 / .070 1/2-13 1.50 1.40 1.70 1.34 1100
CL-10-TTER-112 1.50 .065 / .070 5/8-11 1.50 1.40 1.70 1.34 1100