Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Manual Work Supports

Supports, Rests & Feet

Inch
QUANTITY PART NO. A
THREAD
B
MOUNTING
SCREW
C D E
DIA
F G H J K L M N P Q R LOAD
CAPACITY
(lbs)
CL-MF25-5701 5/16-18 5/16 or M8 .708 .118 .591 3-3/8 5-1/16 1-3/16 25/32 13/32 1-1/16 1-13/32 13/32 .433 9/32 2-9/16 110
CL-MF40-5701 1/2-13 1/2 or M12 .945 .236 .787 6-1/2 8-9/16 2 1 19/32 1-17/32 3-9/16 19/32 .551 5/16 3-1/8 550
CL-MF50-5702 5/8-11 5/8 or M16 1.339 .433 1.102 7-1/2 10-7/16 2-3/8 1-7/16 13/16 1-3/4 4-1/16 13/16 .846 1/2 4-5/16 1100
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
MOUNTING
SCREW
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
P
(mm)
Q
(mm)
R
(mm)
LOAD
CAPACITY
(kg)
CL-MF08-5701 M8 1.25 5/16" or M8 18 3 15 85.5 129 30 20 10.5 27 35.5 10.5 11 7 65 50
CL-MF12-5701 M12 1.75 1/2" or M12 24 6 20 165 217 51 25.5 15 39 90.5 15 14 8 79.5 250
CL-MF16-5702 M16 2 5/8" or M16 34 11 28 190.5 265 60.5 36.5 20.5 44.5 103 20.5 21.5 12.5 109.5 500

Products Related to