Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Screw Rest Buttons

Work Supports & Rest Buttons,KOSMEK Power Workholding

Inch
QUANTITY PART NO. A B C
NOMINAL
C
ACTUAL
+.010/+.005
D
THREAD
CL-1-SRB 3/8 3/8 1/4 .250 1/4-20
CL-2-SRB 3/8 3/8 3/8 .375 1/4-20
CL-3-SRB 3/8 3/8 1/2 .500 1/4-20
CL-4-SRB 3/8 3/8 3/4 .750 1/4-20
CL-5-SRB 3/8 3/8 1 1.000 1/4-20
CL-6-SRB 1/2 1/2 1/4 .250 3/8-16
CL-7-SRB 1/2 1/2 3/8 .375 3/8-16
CL-8-SRB 1/2 1/2 1/2 .500 3/8-16
CL-9-SRB 1/2 1/2 3/4 .750 3/8-16
CL-10-SRB 1/2 1/2 1 1.000 3/8-16
CL-11-SRB 5/8 5/8 1/4 .250 1/2-13
CL-12-SRB 5/8 5/8 3/8 .375 1/2-13
CL-13-SRB 5/8 5/8 1/2 .500 1/2-13
CL-14-SRB 5/8 5/8 5/8 .625 1/2-13
CL-15-SRB 5/8 5/8 3/4 .750 1/2-13
CL-16-SRB 5/8 5/8 1 1.000 1/2-13
Metric
QUANTITY PART NO. A
(mm)
B
(mm)
C
+.12/+.27
(mm)
D
THREAD
THREAD
PITCH
(mm)
CLM-605-SRB 10 10 5 M6 1
CLM-610-SRB 10 10 10 M6 1
CLM-615-SRB 10 10 15 M6 1
CLM-620-SRB 10 10 20 M6 1
CLM-625-SRB 10 10 25 M6 1
CLM-1005-SRB 13 13 5 M10 1.5
CLM-1010-SRB 13 13 10 M10 1.5
CLM-1015-SRB 13 13 15 M10 1.5
CLM-1020-SRB 13 13 20 M10 1.5
CLM-1025-SRB 13 13 25 M10 1.5
CLM-1205-SRB 17 16 5 M12 1.75
CLM-1210-SRB 17 16 10 M12 1.75
CLM-1215-SRB 17 16 15 M12 1.75
CLM-1220-SRB 17 16 20 M12 1.75
CLM-1225-SRB 17 16 25 M12 1.75