Product Catalog
Catalog Tools
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-2000-PTC Series (1000 lbs)

Toggle Clamps


QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
CLAMPING FORCE
AT 100 PSI
AT CENTER OF ARM
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-2000-PTC Open Arm 1000 680 6.0
CL-2001-PTC Solid Arm 1000 680 6.0
CL-2000-PTC-MP Open Arm, Position Sensing 1000 680 6.0
CL-2001-PTC-MP Solid Arm, Position Sensing 1000 680 6.0