Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

CL-350-PA Series (1000 lbs)

Toggle Clamps

Steel
Order matching latch plate separately below.
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
REPLACEMENT
HOOK
CL-350-PA Flanged Base 1000 2.5 CL-350-PA-HOOK
Matching Latch Plate
QUANTITY PART NO.
CL-350-PA-L