Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

CL-400-LPA with Safety Lock (4000 lbs)

Toggle Clamps

Steel
Order matching latch plate separately below.
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
REPLACEMENT
U BOLT
CL-400-LPA Flanged Base 4000 2.8
Matching Latch Plate
QUANTITY PART NO. DESCRIPTION
CL-500-PAA Latch Plate