Product Catalog
Catalog Tools
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Toggle Edge Clamps

Toggle edge clamps by Carr Lane are a unique toggle clamp that applies force forward and downward at the same time. These automatically adjusting toggle clamps can be used for a variety of workpiece sizes, and feature a 750-lb. holding capacity. Learn more about these easy-to-use adjusting toggle clamps below.

Select a Product Type