Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

CL-45-HDC Series (1500 lbs)

Toggle Clamps

Standard Configuration 121
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-45-HDC-121 Solid Arm, Straight Base 1500 2.0
CL-45-HDC-121S Solid Arm, Attached Flange Base 1500 2.0
Configuration 111
QUANTITY PART NO. DESCRIPTION HOLDING CAPACITY SHIPPING WEIGHT
CL-45-HDC-111 Solid Arm, Straight Base 1500 lbs 2.0 lbs
CL-45-HDC-111S Solid Arm, Attached Flange Base 1500 lbs 2.0 lbs
Configuration 131
QUANTITY PART NO. DESCRIPTION HOLDING CAPACITY SHIPPING WEIGHT
CL-45-HDC-131 Solid Arm, Straight Base 1500 lbs 2.0 lbs
CL-45-HDC-131S Solid Arm, Attached Flange Base 1500 lbs 2.0 lbs
Configuration 141
QUANTITY PART NO. DESCRIPTION HOLDING CAPACITY SHIPPING WEIGHT
CL-45-HDC-141 Solid Arm, Straight Base 1500 lbs 2.0 lbs
CL-45-HDC-141S Solid Arm, Attached Flange Base 1500 lbs 2.0 lbs
Configuration 211
QUANTITY PART NO. DESCRIPTION HOLDING CAPACITY SHIPPING WEIGHT
CL-45-HDC-211 Solid Arm, Straight Base 1500 lbs 2.0 lbs
CL-45-HDC-211S Solid Arm, Attached Flange Base 1500 lbs 2.0 lbs
Configuration 221
QUANTITY PART NO. DESCRIPTION HOLDING CAPACITY SHIPPING WEIGHT
CL-45-HDC-221 Solid Arm, Straight Base 1500 lbs 2.0 lbs
CL-45-HDC-221S Solid Arm, Attached Flange Base 1500 lbs 2.0 lbs
Configuration 231
QUANTITY PART NO. DESCRIPTION HOLDING CAPACITY SHIPPING WEIGHT
CL-45-HDC-231 Solid Arm, Straight Base 1500 lbs 2.0 lbs
CL-45-HDC-231S Solid Arm, Attached Flange Base 1500 lbs 2.0 lbs
Configuration 241
QUANTITY PART NO. DESCRIPTION HOLDING CAPACITY SHIPPING WEIGHT
CL-45-HDC-241 Solid Arm, Straight Base 1500 lbs 2.50 lbs
CL-45-HDC-241S Solid Arm, Attached Flange Base 1500 lbs 2.50 lbs
Configuration 311
QUANTITY PART NO. DESCRIPTION HOLDING CAPACITY SHIPPING WEIGHT
CL-45-HDC-311 Solid Arm, Straight Base 1500 lbs 2.0 lbs
CL-45-HDC-311S Solid Arm, Attached Flange Base 1500 lbs 2.0 lbs
Configuration 321
QUANTITY PART NO. DESCRIPTION HOLDING CAPACITY SHIPPING WEIGHT
CL-45-HDC-321 Solid Arm, Straight Base 1500 lbs 2.0 lbs
CL-45-HDC-321S Solid Arm, Attached Flange Base 1500 lbs 2.0 lbs
Configuration 331
QUANTITY PART NO. DESCRIPTION HOLDING CAPACITY SHIPPING WEIGHT
CL-45-HDC-331 Solid Arm, Straight Base 1500 lbs 2.0 lbs
CL-45-HDC-331S Solid Arm, Attached Flange Base 1500 lbs 2.0 lbs
Configuration 341
QUANTITY PART NO. DESCRIPTION HOLDING CAPACITY SHIPPING WEIGHT
CL-45-HDC-341 Solid Arm, Straight Base 1500 lbs 2.0 lbs
CL-45-HDC-341S Solid Arm, Attached Flange Base 1500 lbs 2.0 lbs
Configuration 411
QUANTITY PART NO. DESCRIPTION HOLDING CAPACITY SHIPPING WEIGHT
CL-45-HDC-411 Solid Arm, Straight Base 1500 lbs 2.0 lbs
CL-45-HDC-411S Solid Arm, Attached Flange Base 1500 lbs 2.0 lbs
Configuration 421
QUANTITY PART NO. DESCRIPTION HOLDING CAPACITY SHIPPING WEIGHT
CL-45-HDC-421 Solid Arm, Straight Base 1500 lbs 2.0 lbs
CL-45-HDC-421S Solid Arm, Attached Flange Base 1500 lbs 2.0 lbs
Configuration 431
QUANTITY PART NO. DESCRIPTION HOLDING CAPACITY SHIPPING WEIGHT
CL-45-HDC-431 Solid Arm, Straight Base 1500 lbs 2.0 lbs
CL-45-HDC-431S Solid Arm, Attached Flange Base 1500 lbs 2.0 lbs
Configuration 441
QUANTITY PART NO. DESCRIPTION HOLDING CAPACITY SHIPPING WEIGHT
CL-45-HDC-441 Solid Arm, Straight Base 1500 lbs 2.0 lbs
CL-45-HDC-441S Solid Arm, Attached Flange Base 1500 lbs 2.0 lbs

Products Related to