Product Catalog
Catalog Tools
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

CL-850-VTC Series (1000 lbs)

Toggle Clamps

Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-850-VTC Open Arm, Flanged Base 1000 2.5
CL-851-VTC Open Arm, Straight Base 1000 2.5
CL-750-VTC Solid Arm, Flanged Base 1000 2.5
CL-751-VTC Solid Arm, Straight Base 1000 2.5