Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Finish
Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Ball Lock Receiver Caps

Ball Lock Pins & Quick-Release Pins

Inch
QUANTITY PART NO. A
DIA
B
DIA
C D E
CL-3-BLR-S 3/16 (#10) .50 .72 1/4 #10-32
CL-4-BLR-S 1/4 .50 .81 1/4 #10-32
CL-5-BLR-S 5/16 .63 .81 1/4 #10-32
CL-6-BLR-S 3/8 .75 1.16 1/2 #10-32
CL-7-BLR-S 7/16 .75 1.16 1/2 #10-32
CL-8-BLR-S 1/2 .88 1.25 1/2 #10-32
CL-9-BLR-S 9/16 .88 1.25 1/2 #10-32
CL-10-BLR-S 5/8 1.00 1.31 1/2 #10-32
CL-12-BLR-S 3/4 1.25 1.45 1/2 #10-32
CL-14-BLR-S 7/8 1.50 1.48 1/2 #10-32
CL-16-BLR-S 1 1.50 1.69 1/2 #10-32
Metric
QUANTITY PART NO. A
DIA
(mm)
B
DIA
(mm)
C
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
CLM-5-BLR-S 5 12.5 24 10 M5 .8
CLM-6-BLR-S 6 12.5 24 10 M5 .8
CLM-8-BLR-S 8 16 25 10 M5 .8
CLM-10-BLR-S 10 19 26 10 M5 .8
CLM-12-BLR-S 12 22 29 10 M5 .8
CLM-16-BLR-S 16 25 32 10 M5 .8
CLM-20-BLR-S 20 32 38 10 M5 .8