Product Catalog
Catalog Tools
Measurement
Inch
Material
Stainless Steel
Finish
Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Marine Detent Pins

Ball Lock Pins & Quick-Release Pins

Stainless Steel (Inch)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH
B C E
DIA
F
CL-3-MDP-0.50-S 3/16 (#10) .1880 .50 .200 .345 1.00 .25
CL-3-MDP-0.75-S 3/16 (#10) .1880 .75 .200 .345 1.00 .25
CL-3-MDP-1.00-S 3/16 (#10) .1880 1.00 .200 .345 1.00 .25
CL-3-MDP-1.25-S 3/16 (#10) .1880 1.25 .200 .345 1.00 .25
CL-3-MDP-1.50-S 3/16 (#10) .1880 1.50 .200 .345 1.00 .25
CL-3-MDP-1.75-S 3/16 (#10) .1880 1.75 .200 .345 1.00 .25
CL-3-MDP-2.00-S 3/16 (#10) .1880 2.00 .200 .345 1.00 .25
CL-3-MDP-2.50-S 3/16 (#10) .1880 2.50 .200 .345 1.00 .25
CL-4-MDP-0.50-S 1/4 .2480 .50 .280 .344 1.00 .25
CL-4-MDP-0.75-S 1/4 .2480 .75 .280 .344 1.00 .25
CL-4-MDP-1.00-S 1/4 .2480 1.00 .280 .344 1.00 .25
CL-4-MDP-1.25-S 1/4 .2480 1.25 .280 .344 1.00 .25
CL-4-MDP-1.50-S 1/4 .2480 1.50 .280 .344 1.00 .25
CL-4-MDP-1.75-S 1/4 .2480 1.75 .280 .344 1.00 .25
CL-4-MDP-2.00-S 1/4 .2480 2.00 .280 .344 1.00 .25
CL-4-MDP-2.25-S 1/4 .2480 2.25 .280 .344 1.00 .25
CL-4-MDP-2.50-S 1/4 .2480 2.50 .280 .344 1.00 .25
CL-4-MDP-3.00-S 1/4 .2480 3.00 .280 .344 1.00 .25
CL-5-MDP-0.75-S 5/16 .3105 .75 .360 .359 1.00 .25
CL-5-MDP-1.00-S 5/16 .3105 1.00 .360 .359 1.00 .25
CL-5-MDP-1.25-S 5/16 .3105 1.25 .360 .359 1.00 .25
CL-5-MDP-1.50-S 5/16 .3105 1.50 .360 .359 1.00 .25
CL-5-MDP-1.75-S 5/16 .3105 1.75 .360 .359 1.00 .25
CL-5-MDP-2.00-S 5/16 .3105 2.00 .360 .359 1.00 .25
CL-5-MDP-2.50-S 5/16 .3105 2.50 .360 .359 1.00 .25
CL-5-MDP-3.00-S 5/16 .3105 3.00 .360 .359 1.00 .25
CL-5-MDP-3.50-S 5/16 .3105 3.50 .360 .359 1.00 .25
CL-5-MDP-4.00-S 5/16 .3105 4.00 .360 .359 1.00 .25
CL-6-MDP-0.75-S 3/8 .3730 .75 .430 .390 1.00 .25
CL-6-MDP-1.00-S 3/8 .3730 1.00 .430 .390 1.00 .25
CL-6-MDP-1.25-S 3/8 .3730 1.25 .430 .390 1.00 .25
CL-6-MDP-1.50-S 3/8 .3730 1.50 .430 .390 1.00 .25
CL-6-MDP-1.75-S 3/8 .3730 1.75 .430 .390 1.00 .25
CL-6-MDP-2.00-S 3/8 .3730 2.00 .430 .390 1.00 .25
CL-6-MDP-2.25-S 3/8 .3730 2.25 .430 .390 1.00 .25
CL-6-MDP-2.50-S 3/8 .3730 2.50 .430 .390 1.00 .25
CL-6-MDP-3.00-S 3/8 .3730 3.00 .430 .390 1.00 .25
CL-6-MDP-3.50-S 3/8 .3730 3.50 .430 .390 1.00 .25
CL-6-MDP-4.00-S 3/8 .3730 4.00 .430 .390 1.00 .25
CL-8-MDP-1.00-S 1/2 .4980 1.00 .570 .516 1.00 .25
CL-8-MDP-1.25-S 1/2 .4980 1.25 .570 .516 1.00 .25
CL-8-MDP-1.50-S 1/2 .4980 1.50 .570 .516 1.00 .25
CL-8-MDP-1.75-S 1/2 .4980 1.75 .570 .516 1.00 .25
CL-8-MDP-2.00-S 1/2 .4980 2.00 .570 .516 1.00 .25
CL-8-MDP-2.50-S 1/2 .4980 2.50 .570 .516 1.00 .25
CL-8-MDP-3.00-S 1/2 .4980 3.00 .570 .516 1.00 .25
CL-8-MDP-3.50-S 1/2 .4980 3.50 .570 .516 1.00 .25
CL-8-MDP-4.00-S 1/2 .4980 4.00 .570 .516 1.00 .25