Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Jig Pins

Alignment Pins

Inch
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B C D
DIA
E F
CL-10-JP 3/16 .1872 1-7/8 1/8 3/8 2 3/16
CL-20-JP 1/4 .2497 2 5/32 3/8 2 3/16
CL-30-JP 5/16 .3120 2-1/2 3/16 1/2 3 1/4
CL-40-JP 3/8 .3745 3-1/4 1/4 1/2 3 1/4
CL-50-JP 1/2 .4995 4 9/32 9/16 3 1/4
Metric
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
F
(mm)
CLM-6-JP 6 5.992 51 3.9 9.5 51 4.8
CLM-8-JP 8 7.988 63.5 4.8 12.5 76 6.5
CLM-10-JP 10 9.987 82.5 6.5 12.5 76 6.5
CLM-12-JP 12 11.986 101.5 7 14 76 6.5