Pricing & Availability

Status

Part Number

Quantity

Description

CAM HANDLE

Unit Price*

Line Item Total*

Part Specifications

Part NumberMATCHING
EYEBOLT
SIZE
A
DIA
(mm)
B
NOMINAL
(mm)
B
ACTUAL
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
CLM-11-CHM6666.864.51.176.5164.8108.59.5

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model