Product Catalog
Catalog Tools
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Plain Clamps

Clamp Straps & Clamping Kits

QUANTITY PART NO. STUD
SIZE
A B C D E F G H J
CL-32-PC 3/8 or M10 2-1/2 1/2 1 7/16 27/32 13/16 7/16 7/16 1/4
CL-34-PC 3/8 or M10 4 5/8 1 11/16 1-1/32 1-7/16 7/16 1/4 1/4
CL-36-PC 3/8 or M10 6 3/4 1-1/8 3/4 1-5/32 2-3/16 7/16 3/8 5/16
CL-42-PC 1/2 or M12 2-1/2 1/2 1-1/8 7/16 29/32 11/16 9/16 9/16 3/16
CL-44-PC 1/2 or M12 4 3/4 1-1/4 11/16 1-5/32 1-5/16 9/16 1/2 1/4
CL-46-PC 1/2 or M12 6 7/8 1-1/4 3/4 1-9/32 2-1/16 9/16 7/16 5/16
CL-52-PC 5/8 or M16 2-1/2 5/8 1-1/4 3/8 31/32 9/16 11/16 3/4 3/8
CL-54-PC 5/8 or M16 4 3/4 1-1/2 11/16 1-9/32 1-3/16 11/16 11/16 3/8
CL-56-PC 5/8 or M16 6 7/8 1-1/2 3/4 1-13/32 1-15/16 11/16 9/16 7/16
CL-64-PC 3/4 or M20 4 3/4 1-1/2 3/4 1-11/32 1-1/16 13/16 5/8 5/16
CL-66-PC 3/4 or M20 6 1 1-1/2 13/16 1-15/32 1-15/16 13/16 5/8 1/2
CL-68-PC 3/4 or M20 8 1-1/8 1-3/4 3/4 1-29/32 2-3/16 13/16 3/4 5/8