Product Catalog
Catalog Tools
Measurement
Metric
Material
Aluminum
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Cast Aluminum Adjustable Clamps

Clamp Straps & Clamping Kits

 
QUANTITY PART NO. STUD
SIZE
CLAMPING
RANGE
A B C D E
CL-8-VAC 3/8 or M10 O to 2" 4-7/8 1-1/4 1-3/8 1 13/32
CL-10-VAC 1/2 or M12 O to 2-1/2" 5-1/2 1-1/2 1-1/2 1-1/8 17/32