Manijas de palanca ajustables – roscado (acero)

Manijas/Perillas/Tornillos

Inch
QUANTITY PART NO. SIZE A B
DIA
C
DIA
D E
THREAD
F G H J L N
DIA
P
CL-6-AHL-3 3 3.94 .94 .39 1.57 3/8-16 .63 .10 .55 2.95 .98 .18
CL-8-AHL-4 4 4.53 1.10 .47 1.91 1/2-13 .75 .18 .67 3.54 1.18 .18
CL-10-AHL-5 5 5.12 1.30 .47 2.17 5/8-11 .91 .24 .91 3.94 1.26 .22
CL-12-AHL-6 6 5.71 1.57 .55 2.68 3/4-10 1.10 .24 1.42 4.33 1.38 .22
Metric
QUANTITY PART NO. SIZE A
(mm)
B
DIA
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F G
(mm)
H
(mm)
J
(mm)
L
(mm)
N
DIA
(mm)
P
(mm)
CLM-10-AHL-3 3 100 24 10 40 M10 1.5 16 2.5 14 75 25 4.5
CLM-12-AHL-4 4 115 28 12 48.5 M12 1.75 19 4.5 17 90 30 4.5
CLM-16-AHL-5 5 130 33 12 55 M16 2 23 6 23 100 32 5.5
CLM-20-AHL-6 6 145 40 14 68 M20 2.5 28 6 36 110 35 5.5