Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Phenolic Plastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Revolving Ball Handles (Phenolic)

Hand Wheels

Inch
QUANTITY PART NO. HANDLE
SIZE
A B C
THREAD
D
DIA
E
DIA
F G
CL-200-RBH SIZE 2 1.48 .43 1/4-20 .98 .39 3mm .59
CL-300-RBH SIZE 3 1.89 .51 5/16-18 1.26 .51 4mm .75
CL-400-RBH SIZE 4 2.40 .55 3/8-16 1.57 .63 5mm .94
CL-500-RBH SIZE 5 3.07 .83 1/2-13 1.97 .79 6mm 1.22
Metric
QUANTITY PART NO. HANDLE
SIZE
A
(mm)
B
(mm)
C
THREAD
THREAD
PITCH
(mm)
D
DIA
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
CLM-200-RBH SIZE 2 37.5 11 M6 1 25 10 3 15
CLM-300-RBH SIZE 3 48 13 M8 1.25 32 13 4 19
CLM-500-RBH SIZE 5 78 21 M12 1.75 50 20 6 31