Product Catalog
Catalog Tools
Measurement
Metric Inch
Stud Diameter
1-1/4"-7 1-1/2"-6 2"-4-1/2 2-1/2"-4 2-1/2"-8 3-1/2"-4 1/2-13 1/4-20 3/4-10 3/8-16 5/8-11 5/16-18 7/8-9 M8 M10 M12 M16 1"-8 M20 M24 M30 3"-4 M36 M42 M48 M64
Material
Stainless Steel
Load Capacity
200 225 275 400 500 525 950 1100 1250 1500 2000 2100 2250 2500 3500 4000 5000 5500 6250 7250 7500 11000 12000 15000 25000 37500 50000
Finish
Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Swivel Hoist Rings – Stainless Steel

Hoist Rings