Llaves de montaje escalonadas

Posicionadores

Inch
QUANTITY PART NO. FIXTURE
SLOT
SIZE
A TABLE
SLOT
SIZE
B C
SOCKET-HEAD CAP SCREW
(ORDER SEPARATELY)
D
CL-8-SFK-437 1/2 .5000 7/16 .4375 CL-1/4-20X.62-SHCS 9/32
CL-8-SFK-562 1/2 .5000 9/16 .5625 CL-1/4-20X.62-SHCS 7/32
CL-8-SFK-625 1/2 .5000 5/8 .6250 CL-1/4-20X.62-SHCS 7/32
CL-8-SFK-687 1/2 .5000 11/16 .6875 CL-1/4-20X.62-SHCS 7/32
CL-8-SFK-12 1/2 .5000 12mm .4724 CL-1/4-20X.62-SHCS 9/32
CL-8-SFK-14 1/2 .5000 14mm .5512 CL-1/4-20X.62-SHCS 7/32
CL-8-SFK-16 1/2 .5000 16mm .6299 CL-1/4-20X.62-SHCS 7/32
CL-8-SFK-18 1/2 .5000 18mm .7087 CL-1/4-20X.62-SHCS 7/32
CL-9-SFK-437 9/16 .5625 7/16 .4375 CL-1/4-20X.62-SHCS 9/32
CL-9-SFK-500 9/16 .5625 1/2 .5000 CL-1/4-20X.62-SHCS 9/32
CL-9-SFK-625 9/16 .5625 5/8 .6250 CL-1/4-20X.62-SHCS 7/32
CL-9-SFK-12 9/16 .5625 12mm .4724 CL-1/4-20X.62-SHCS 9/32
CL-9-SFK-14 9/16 .5625 14mm .5512 CL-1/4-20X.62-SHCS 9/32
CL-9-SFK-16 9/16 .5625 16mm .6299 CL-1/4-20X.62-SHCS 7/32
CL-10-SFK-500 5/8 .6250 1/2 .5000 CL-5/16-18X.75-SHCS 9/32
CL-10-SFK-562 5/8 .6250 9/16 .5625 CL-5/16-18X.75-SHCS 9/32
CL-10-SFK-687 5/8 .6250 11/16 .6875 CL-5/16-18X.75-SHCS 7/32
CL-10-SFK-750 5/8 .6250 3/4 .7500 CL-5/16-18X.75-SHCS 7/32
CL-10-SFK-812 5/8 .6250 13/16 .8125 CL-5/16-18X.75-SHCS 7/32
CL-10-SFK-12 5/8 .6250 12mm .4724 CL-5/16-18X.75-SHCS 9/32
CL-10-SFK-14 5/8 .6250 14mm .5512 CL-5/16-18X.75-SHCS 9/32
CL-10-SFK-16 5/8 .6250 16mm .6299 CL-5/16-18X.75-SHCS 7/32
CL-10-SFK-18 5/8 .6250 18mm .7087 CL-5/16-18X.75-SHCS 7/32
CL-10-SFK-20 5/8 .6250 20mm .7874 CL-5/16-18X.75-SHCS 7/32
CL-11-SFK-562 11/16 .6875 9/16 .5625 CL-5/16-18X.75-SHCS 9/32
CL-11-SFK-625 11/16 .6875 5/8 .6250 CL-5/16-18X.75-SHCS 9/32
CL-11-SFK-750 11/16 .6875 3/4 .7500 CL-5/16-18X.75-SHCS 7/32
CL-11-SFK-812 11/16 .6875 13/16 .8125 CL-5/16-18X.75-SHCS 7/32
CL-11-SFK-16 11/16 .6875 16mm .6299 CL-5/16-18X.75-SHCS 9/32
CL-11-SFK-18 11/16 .6875 18mm .7087 CL-5/16-18X.75-SHCS 7/32
CL-11-SFK-20 11/16 .6875 20mm .7874 CL-5/16-18X.75-SHCS 7/32
CL-12-SFK-625 3/4 .7500 5/8 .6250 CL-5/16-18X.75-SHCS 9/32
CL-12-SFK-687 3/4 .7500 11/16 .6875 CL-5/16-18X.75-SHCS 9/32
CL-12-SFK-812 3/4 .7500 13/16 .8125 CL-5/16-18X.75-SHCS 7/32
CL-12-SFK-18 3/4 .7500 18mm .7087 CL-5/16-18X.75-SHCS 9/32
CL-12-SFK-20 3/4 .7500 20mm .7874 CL-5/16-18X.75-SHCS 7/32
CL-13-SFK-687 13/16 .8125 11/16 .6875 CL-5/16-18X.75-SHCS 9/32
CL-13-SFK-750 13/16 .8125 3/4 .7500 CL-5/16-18X.75-SHCS 9/32
CL-13-SFK-18 13/16 .8125 18mm .7087 CL-5/16-18X.75-SHCS 9/32
CL-13-SFK-20 13/16 .8125 20mm .7874 CL-5/16-18X.75-SHCS 9/32
Metric
QUANTITY PART NO. FIXTURE
SLOT
SIZE
A
(mm)
TABLE
SLOT
SIZE
B
(mm)
C
SOCKET-HEAD CAP SCREW
(ORDER SEPARATELY)
D
(mm)
CL-20-SFK-12 20mm 20 12mm 12 CLM-6X15-SHCS 7
CL-20-SFK-500 20mm 20 1/2" 12.70 CLM-6X15-SHCS 7
CL-20-SFK-14 20mm 20 14mm 14 CLM-6X15-SHCS 7
CL-20-SFK-562 20mm 20 9/16" 14.29 CLM-6X15-SHCS 7
CL-20-SFK-625 20mm 20 5/8" 15.88 CLM-6X15-SHCS 7
CL-20-SFK-16 20mm 20 16mm 16 CLM-6X15-SHCS 7
CL-20-SFK-687 20mm 20 11/16" 17.46 CLM-6X15-SHCS 7
CL-20-SFK-18 20mm 20 18mm 18 CLM-6X15-SHCS 7
CL-20-SFK-750 20mm 20 3/4" 19.05 CLM-6X15-SHCS 7
CL-20-SFK-812 20mm 20 13/16" 20.64 CLM-6X15-SHCS 5.5

Productos relacionados con