Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Invar
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Locating Pins

Locating Pins

Carr Lane precision locating pins can be used to locate a workpiece on a fixture, or to align two pieces of a fixture. One round fixture locating pin and one diamond pin are often used together to locate two holes without binding, because the diamond pin is relieved to locate in only 1 axis. Carr Lane produces a large assortment of locating pins, including round & diamond press-fit and lockscrew type locating pins, floating locating pins, bullet-nose dowels, bullet-nose pins and cone locating pins. All fixture locating pins are available in range of standard head diameters. Made in the USA.

Related Products for