Espigas con nariz de bala

Posicionadores

Inch
QUANTITY PART NO. A
HEAD DIA
NOMINAL
A
HEAD DIA
ACTUAL
B
SHANK DIA
NOMINAL
B
SHANK DIA
ACTUAL
C
DIA
D E F G
DIA
CL-1-BND 1/4 .2499 1/4 .2510 .280 1/2 .12 .90 1/8
CL-2-BND 5/16 .3124 5/16 .3135 .344 1/2 .15 .94 5/32
CL-3-BND 3/8 .3749 3/8 .3760 .407 1/2 .18 1.03 3/16
CL-4-BND 1/2 .4999 1/2 .5010 .532 1/2 .18 1.09 1/4
Metric
QUANTITY PART NO. A
HEAD DIA
NOMINAL
(mm)
A
HEAD DIA
ACTUAL
(mm)
B
SHANK DIA
NOMINAL
(mm)
B
SHANK DIA
ACTUAL
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
F
(mm)
G
DIA
(mm)
CLM-60-BND 6 5.997 6 6.025 7 12 3 22 3
CLM-80-BND 8 7.997 8 8.025 9 12 4 23 4
CLM-100-BND 10 9.997 10 10.025 11 12 5 25 5
CLM-120-BND 12 11.997 12 12.025 13 12 5 27 6