Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Height Shims (Standard)

Modular Fixturing

QUANTITY PART NO. A B
DIA
C
DIA
CL-MF40-7002 .002 9/16 1-5/8
CL-MF40-7003 .003 9/16 1-5/8
CL-MF40-7004 .004 9/16 1-5/8
CL-MF40-7005 .005 9/16 1-5/8
CL-MF40-7010 .010 9/16 1-5/8
CL-MF40-7020 .020 9/16 1-5/8
CL-MF40-7062 .062 9/16 1-5/8
CL-MF40-7125 .125 9/16 1-5/8

Products Related to