Garras compactas – Brida de base, B1.828

Sujetadores Hidráulicos

QUANTITY PART NO. CLAMP
SIZE
ARM
TYPE
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
LENGTH
(mm)
WIDTH
(mm)
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
CLR-1801-210 1 Short 560 2.5 47 40 79.8 4.5
CLR-1801-230 1 Long 560 2.5 79 40 88.8 4.5
CLR-1802-210 2 Short 900 4 50.5 45 85.8 4.5
CLR-1802-230 2 Long 900 4 82.5 45 92.8 4.5
CLR-1803-210 3 Short 1680 7.5 65.5 58 102.9 7
CLR-1803-230 3 Long 1680 7.5 96.5 58 102.9 7
CLR-1804-210 4 Short 2360 10.5 66 59 107.6 8.5
CLR-1804-230 4 Long 2360 10.5 97 59 107.6 8.5
Accessory – Spare Clamping Arm
QUANTITY PART NO. CLAMP
SIZE
ARM
LENGTH
CLR-3548-1121 1 Short
CLR-3548-1071 1 Long
CLR-3548-1122 2 Short
CLR-3548-1072 2 Long
CLR-3548-1123 3 Short
CLR-3548-1073 3 Long
CLR-3548-1124 4 Short
CLR-3548-1074 4 Long