Garras pivotantes para perfil plano, B1.8231

Sujetadores Hidráulicos


QUANTITY PART NO. CLAMP
SIZE
VERSION MAXIMUM
CLAMPING
FORCE AT H3
(lbs)
MAXIMUM
CLAMPING
FORCE
AT H3
(kN)
A
(mm)
B
(mm)
C
(mm)
F
(mm)
CLAMPING
STROKE
(mm)
H2
MIN
CLAMPING
HEIGHT
(mm)
H3
HEIGHT
FOR
EXACTLY
VERTICAL
CLAMPING
DIRECTION
(mm)
H1
MAX
CLAMPING
HEIGHT
(mm)
CLR-1824-202 1 Swivel Pad 2600 11.5 108.5 60 58.5 24 9 19 20 28
CLR-1824-201 1 Radius Nose 2400 10.5 108.5 60 58.5 24 12 18 21 30
CLR-1824-262 2 Swivel Pad 4300 19 129 75 73.5 28.5 10 24.5 26 34.5
CLR-1824-261 2 Radius Nose 4200 18.5 129 75 73.5 28.5 16 22 28 38