Elementos de conexión enroscables

Sujetadores Hidráulicos

Version for Coupling with or without Pressure
QUANTITY PART NO. SIZE ITEM NOMINAL
ID
(mm)
A
BODY
THREAD
CLR-0460-727-TBN 1 Threaded Nipple 3 M24x1.5
CLR-0460-725-TBC 1 Coupling Mechanism 3 M20x1.5
CLR-0460-638-TBN 2 Threaded Nipple 5 M28x1.5
CLR-0460-735-TBC 2 Coupling Mechanism 5 M24x1.5
Version for Coupling Only without Pressure
QUANTITY PART NO. SIZE ITEM NOMINAL
ID
(mm)
A
BODY
THREAD
CLR-0460-731-TBN 1 Threaded Nipple 3 M24x1.5
CLR-0460-728-TBN 1 Threaded Nipple with VSV Relief Valve 3 M24x1.5
CLR-0460-730-TBC 1 Coupling Mechanism 3 M20x1.5
CLR-0460-740-TBN 2 Threaded Nipple 5 M28x1.5
CLR-0460-637-TBN 2 Threaded Nipple with VSV Relief Valve 5 M28x1.5
CLR-0460-736-TBC 2 Coupling Mechanism 5 M24x1.5