Acopladores de paleta para cubos de fijación

Sujetadores Hidráulicos

Pallet Decoupler for Four-Sided Tooling Block
QUANTITY PART NO. ACCUMULATOR
SIZE
MINIMUM
OPERATING
PRESSURE
(psi)
ACCUMULATOR
VOLUME
at 7500 psi
(cu. in.)
ACCUMULATOR
VOLUME
at 1800 psi
(cu. in.)
ACCUMULATOR
GAS PRELOAD
(psi)
WEIGHT
(lbs)
CLR-401-PD Compact 1800 .6 .16 1450 6.0
CLR-402-PD Large 1800 3.4 .9 1450 8.0
Pallet Decoupler for Two-Sided Tooling Block
QUANTITY PART NO. ACCUMULATOR
SIZE
MINIMUM
OPERATING
PRESSURE
(psi)
ACCUMULATOR
VOLUME
at 7500 psi
(cu. in.)
ACCUMULATOR
VOLUME
at 1800 psi
(cu. in.)
ACCUMULATOR
GAS PRELOAD
(psi)
WEIGHT
(lbs)
CLR-421-PD Compact 1800 .6 .16 1450 6.0
CLR-422-PD Large 1800 3.4 .9 1450 8.0
Accessories
QUANTITY PART NO. ITEM
CLR-9384-106-F Female Quick Disconnect
CLR-0942-001-PDA Safety Support