Válvulas antirretorno pilotadas (Montaje en linea)

Sujetadores Hidráulicos

QUANTITY PART NO. SIZE MAXIMUM
FLOW RATE
(cu in/min)
MINIMUM
PILOT
PRESSURE
(psi)
PILOT
FLUID
VOLUME
(cu in)
PORT
SIZE
A & B
PORT
SIZE
Z
C
(mm)
D
(mm)
E
(mm)
SW
(mm)
WEIGHT
(lbs)
CLR-2951-417-V Standard
Capacity
920 .32 x PA + 175 .01 1/4 BSPP 1/4 BSPP 84 31.5 27 24 .9
CLR-2951-501-V High
Capacity
3360 .38 x PA + 175 .02 1/2 BSPP 1/4 BSPP 100 36.5 31 32 1.3