Válvulas de secuencia (Orificios roscados para racores)

Sujetadores Hidráulicos

QUANTITY PART NO. VERSION TRIGGER-PRESSURE
ADJUSTMENT RANGE
(psi)
PRESSURE CHANGE
PER SCREW TURN
(psi)
MAXIMUM
FLOW RATE
(cu in/min)
A
DIA
(mm)
B
(mm)
WEIGHT
(lbs)
CLR-440-V Normal Range 1500 to 6500 440 490 28 146 1.4
CLR-420-V Low Range 150 to 2200 220 490 22 110 1.1