Product Catalog
Catalog Tools
Measurement
Inch
Material
Thermoplastic
Nose Material
Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Self-Retaining Ball Plungers

Spring-Loaded Devices

Inch
QUANTITY PART NO. A
DIA
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
C D
DIA
E
DIA
F G
CL-3-SRBP-1 .188 1.3 2.1 .039 .157 .228 .039 .236
CL-4-SRBP-1 .250 1.4 2.8 .059 .197 .276 .039 .276
CL-6-SRBP-1 .375 2.7 5.0 .091 .315 .433 .059 .531
CL-8-SRBP-1 .500 3.1 5.6 .126 .394 .551 .059 .630