Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-8-HRPT  •  Hand-Retractable Plungers – Threaded Stud for Knob Handle (Locking Type)

Spring-Loaded Devices

Pricing & Availability

Status

Part Number

Quantity

Description

HAND-RETRACTABLE PLUNGER

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
THREAD
(mm)
THREAD
PITCH
(mm)
INITIAL
END
FORCE
(N)
FINAL
END
FORCE
(N)
B
DIA
(mm)
C
(mm)
D
(mm)
E
(mm)
F
DIA
(mm)
G
(mm)
H
THDS
CLM-8-HRPTM81.256.526.544.7515.82.48.08.71/4-20

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model